您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Variseal® M2 - Rod, single acting sealings elements from Zurcon® and Turcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Variseal®
Turcon® Variseal® M2
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_variseal/m2/tv_m2_tab.prj},{NB=RVA3N0520-T05S (0002)},{IDNR=},{SNO=3},{DN=52.0},{D1=61.4},{L1=7.1},{NUT=0},{NOTCH=0},{NOTCHX= 0, 'Nein', 1, 'Ja'},{HC=0},{DRUCK=2},{MC=T05},{MCBACKUP= 'T01', 'Turcon® T01', 'MF1', 'Turcon® MF1', 'T05', 'Turcon® T05' , 'T07', 'Turcon® T07', 'T12', 'Turcon® T12', 'T24', 'Turcon® T24', 'T25' , 'Turcon® T25', 'T40', 'Turcon® T40', 'MF4', 'Turcon® MF4', 'M79' , 'Turcon® M79', 'MF6', 'Turcon® MF6', 'Z48', 'Turcon® Z48', 'Z80' , 'Zurcon® Z80'},{OM=S},{PPATH=tv_m2_tpl.prj},{PARTNO1=RVA3},{PARTNO3=0520}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
X
Step Height min.
[mm]
S
Radial clearance S max.
[mm]
MCBACKUP
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
RVA0N0030-T05S
RVA0N0030
3.0
5.9
2.4
0.250
0.130
0.400
0.200
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA0N0040-T05S
RVA0N0040
4.0
6.9
2.4
0.250
0.130
0.400
0.200
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA0N0050-T05S
RVA0N0050
5.0
7.9
2.4
0.250
0.130
0.400
0.200
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA0N0060-T05S
RVA0N0060
6.0
8.9
2.4
0.250
0.130
0.400
0.200
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA0N0080-T05S
RVA0N0080
8.0
10.9
2.4
0.250
0.130
0.400
0.200
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA1N0100-T05S
RVA1N0100
10.0
14.5
3.6
0.380
0.130
0.600
0.250
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA1N0120-T05S
RVA1N0120
12.0
16.5
3.6
0.380
0.130
0.600
0.250
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA1N0140-T05S
RVA1N0140
14.0
18.5
3.6
0.380
0.130
0.600
0.250
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA1N0150-T05S
RVA1N0150
15.0
19.5
3.6
0.380
0.130
0.600
0.250
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA1N0160-T05S
RVA1N0160
16.0
20.5
3.6
0.380
0.130
0.600
0.250
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA1N0180-T05S
RVA1N0180
18.0
22.5
3.6
0.380
0.130
0.600
0.250
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0200-T05S
RVA2N0200
20.0
26.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0220-T05S
RVA2N0220
22.0
28.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0250-T05S
RVA2N0250
25.0
31.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0280-T05S
RVA2N0280
28.0
34.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0300-T05S
RVA2N0300
30.0
36.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0320-T05S
RVA2N0320
32.0
38.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0350-T05S
RVA2N0350
35.0
41.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA2N0360-T05S
RVA2N0360
36.0
42.2
4.8
0.380
0.180
0.700
0.350
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA3N0400-T05S
RVA3N0400
40.0
49.4
7.1
0.380
0.250
0.800
0.500
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA3N0420-T05S
RVA3N0420
42.0
51.4
7.1
0.380
0.250
0.800
0.500
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA3N0450-T05S
RVA3N0450
45.0
54.4
7.1
0.380
0.250
0.800
0.500
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA3N0480-T05S
RVA3N0480
48.0
57.4
7.1
0.380
0.250
0.800
0.500
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA3N0500-T05S
RVA3N0500
50.0
59.4
7.1
0.380
0.250
0.800
0.500
'T01', 'Turcon® T01', 'M...
Recommended Range
RVA3N0520-T05S
RVA3N0520
52.0
61.4
7.1
0.380
0.250
0.800
0.500
'T01', 'Turcon® T01', 'M...
Recommended Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcon® Variseal® M2 - Piston, single acting sealings elements from Zurcon®...
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
Turcon® Roto Variseal® - Rotary seals, single acting sealing element from T...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcon® AQ-Seal® 5 - Piston seal, double acting sealing elements from Turco...
Trelleborg
21.07.2023
FOA - Forseal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Type RU2 - Zurcon® Polyurethan material
Trelleborg
21.07.2023
POLYPAC® - Selemaster SM - Single acting compact rod seal with anti-extrusi...
Trelleborg
21.07.2023
Zurcon® U-Cup RU9 - Rod seal, single acting sealing element from Turcon® an...
Trelleborg
21.07.2023
Zurcon® U-Cup PUA - Piston, single acting sealings elements from Zurcon® Po...
Trelleborg
21.07.2023
Turcon® Excluder® 5 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表