您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTC4 - Demountable guide pillar
Rigon
Blanking die-sets
Die sets
Die pillars
Powered by
CAD模型選擇
{rigon/93_trancia/a1/a2/rtc4.prj},{NB=RTC4 42X140},{IDNR=},{SIG=RTC4},{COD=RTC4 42X140},{D1=42},{D2=42},{D3=50},{M=12},{L1=35},{L2=140},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{DS=61 - 63 HRC},{RES=110 - 130},{TR=Cementazione e tempera},{FIN=Rettifica e lappatura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
M
[mm]
L1
Length
[mm]
L2
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RTC4 18X100
RTC4
RTC4 18X100
18
18
25
8
20
100
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 18X110
RTC4
RTC4 18X110
18
18
25
8
20
110
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 18X120
RTC4
RTC4 18X120
18
18
25
8
20
120
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 18X130
RTC4
RTC4 18X130
18
18
25
8
20
130
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 18X140
RTC4
RTC4 18X140
18
18
25
8
20
140
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 18X150
RTC4
RTC4 18X150
18
18
25
8
20
150
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 18X160
RTC4
RTC4 18X160
18
18
25
8
20
160
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 19X100
RTC4
RTC4 19X100
19
19
25
8
20
100
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 19X110
RTC4
RTC4 19X110
19
19
25
8
20
110
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 19X120
RTC4
RTC4 19X120
19
19
25
8
20
120
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 19X130
RTC4
RTC4 19X130
19
19
25
8
20
130
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 19X140
RTC4
RTC4 19X140
19
19
25
8
20
140
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 19X150
RTC4
RTC4 19X150
19
19
25
8
20
150
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 19X160
RTC4
RTC4 19X160
19
19
25
8
20
160
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X100
RTC4
RTC4 24X100
24
24
32
10
25
100
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X110
RTC4
RTC4 24X110
24
24
32
10
25
110
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X120
RTC4
RTC4 24X120
24
24
32
10
25
120
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X130
RTC4
RTC4 24X130
24
24
32
10
25
130
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X140
RTC4
RTC4 24X140
24
24
32
10
25
140
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X150
RTC4
RTC4 24X150
24
24
32
10
25
150
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X160
RTC4
RTC4 24X160
24
24
32
10
25
160
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X170
RTC4
RTC4 24X170
24
24
32
10
25
170
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X180
RTC4
RTC4 24X180
24
24
32
10
25
180
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 24X200
RTC4
RTC4 24X200
24
24
32
10
25
200
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
RTC4 25X100
RTC4
RTC4 25X100
25
25
32
10
25
100
Steel 16Cr Ni 4 UNI 7846
61 - 63 HRC
110 - 130
Hardening and tempering
Grinding and lapping
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1251.4 ISO - Ball bearing guide bushes with shoulder
Kern
26.02.2019
1259 ISO - Ball cages
Kern
26.02.2019
RTB9 - Guide bushes with collar
Rigon
13.06.2024
RTB10 - Guide bushes with collar
Rigon
13.06.2024
STAFFE ISO M06 - Clamps with screw
Rigon
13.06.2024
2082.70. - Guide bush with collar, Bronze with solid lubricant, DIN 9834/IS...
FIBRO
17.08.2023
KRT - Screws with collar
Rigon
13.06.2024
RBB-01 - Bush
Rigon
13.06.2024
RGR - Screw shank adjusted
Rigon
13.06.2024
Staffe normali - Staffe normali
Rigon
10.10.2023
ECO-7 - Extractable columns
Pedrotti
29.09.2021
EBU-7 - Steel extractable bush
Pedrotti
29.09.2021
ISO 430/440/450 - Steel demountable bushing
Mandelli
09.04.2018
RVTCEI 12.9 - Slotted head cap screw
Rigon
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表