您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Stepseal® V - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Stepseal® V
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_stepseal_v/t_stepseal_v_s_asmtab.prj},{NB=RSV301730-M12N (01)},{IDNR=},{DNX=173.00},{D1X=188.100},{L1=6.3},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SNO=4},{SNOX=3},{ORS=177.17 x 5.33},{QI=Standard},{VERS=115},{VERS2=1},{PPATH=t_stepseal_v_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part. No
ⁿ/ₐ
DN
Bar diameter Ø f8/h9
[mm]
D1
Groove base H9
[mm]
L1
Groove width +0.2
[mm]
R1
Radius
[mm]
S
Radial Clearance S max.
[mm]
MD
Pressure in MPa
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
RSV200120-M12N
RSV200120
12.0
22.7
4.2
1.0
0.50
0-50
standard application
RSV200150-M12N
RSV200150
15.0
25.7
4.2
1.0
0.50
0-50
standard application
RSV200190-M12N
RSV200190
19.0
29.7
4.2
1.0
0.50
0-50
standard application
RSV200200-M12N
RSV200200
20.0
30.7
4.2
1.0
0.50
0-50
standard application
RSV200220-M12N
RSV200220
22.0
32.7
4.2
1.0
0.50
0-50
standard application
RSV200250-M12N
RSV200250
25.0
35.7
4.2
1.0
0.50
0-50
standard application
RSV200254-M12N
RSV200254
25.4
36.1
4.2
1.0
0.50
0-50
standard application
RSV200260-M12N
RSV200260
26.0
36.7
4.2
1.0
0.50
0-50
standard application
RSV200280-M12N
RSV200280
28.0
38.7
4.2
1.0
0.50
0-50
standard application
RSV200300-M12N
RSV200300
30.0
40.7
4.2
1.0
0.50
0-50
standard application
RSV200320-M12N
RSV200320
32.0
42.7
4.2
1.0
0.50
0-50
standard application
RSV200350-M12N
RSV200350
35.0
45.7
4.2
1.0
0.50
0-50
standard application
RSV200360-M12N
RSV200360
36.0
46.7
4.2
1.0
0.50
0-50
standard application
RSV200370-M12N
RSV200370
37.0
47.7
4.2
1.0
0.50
0-50
standard application
RSV200380-M12N
RSV200380
38.0
48.7
4.2
1.0
0.50
0-50
light application
RSV300380-M12N
RSV300380
38.0
53.1
6.3
1.3
0.70
0-50
standard application
RSV200400-M12N
RSV200400
40.0
50.7
4.2
1.0
0.50
0-50
light application
RSV300400-M12N
RSV300400
40.0
55.1
6.3
1.3
0.70
0-50
standard application
RSV200420-M12N
RSV200420
42.0
52.7
4.2
1.0
0.50
0-50
light application
RSV300420-M12N
RSV300420
42.0
57.1
6.3
1.3
0.70
0-50
standard application
RSV200430-M12N
RSV200430
43.0
53.7
4.2
1.0
0.50
0-50
light application
RSV300444-M12N
RSV300444
44.45
59.5
6.3
1.3
0.70
0-50
standard application
RSV200450-M12N
RSV200450
45.0
55.7
4.2
1.0
0.50
0-50
light application
RSV300450-M12N
RSV300450
45.0
60.1
6.3
1.3
0.70
0-50
standard application
RSV200480-M12N
RSV200480
48.0
58.7
4.2
1.0
0.50
0-50
light application
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Scraper DA 17 - Double-acting Scraper from NBR material
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Wear ring for rod - Wear ring for rod from POM Material
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon®...
Trelleborg
21.07.2023
Turcon® Excluder® 2 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
BTL7 SSI Digital
Balluff
03.06.2024
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
Metall - Scraper - Single acting Scraper from NBR, Metall und Messing mate...
Trelleborg
21.07.2023
Zurcon® Scraper DA 22 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
Turcon® Stepseal® V LM - Rod seal, single acting sealing element from Turco...
Trelleborg
23.06.2021
Turcon® Excluder® 5 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
Turcon® Excluder® SR - Rubber Energised Double-acting Scraper from Turcon® ...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表