您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RRP6592FE - Rondella piana
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/rrp6592fe.prj},{NB=RRP6592FE M16},{CODE=RRP6592FE M16},{M=M16},{D1=17.0},{D2=30},{S=3.0},{UNI=6592},{DIN=125-A},{ISO=7089}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
M
[mm]
D1
d1
[mm]
D2
d2
[mm]
S
s
[mm]
UNI
ⁿ/ₐ
DIN
ⁿ/ₐ
ISO
ⁿ/ₐ
RRP6592FE M01,6
RRP6592FE M01,6
M1,6
1.7
4
0.3
6592
125-A
7089
RRP6592FE M02
RRP6592FE M02
M2
2.2
5
0.3
6592
125-A
7089
RRP6592FE M02,5
RRP6592FE M02,5
M2,5
2.7
6
0.5
6592
125-A
7089
RRP6592FE M03
RRP6592FE M03
M3
3.2
7
0.5
6592
125-A
7089
RRP6592FE M03,5
RRP6592FE M03,5
M3,5
3.7
8
0.5
6592
125-A
7089
RRP6592FE M04
RRP6592FE M04
M4
4.3
9
0.8
6592
125-A
7089
RRP6592FE M05
RRP6592FE M05
M5
5.3
10
1.0
6592
125-A
7089
RRP6592FE M06
RRP6592FE M06
M6
6.4
12
1.6
6592
125-A
7089
RRP6592FE M07
RRP6592FE M07
M7
7.4
14
1.6
6592
125-A
7089
RRP6592FE M08
RRP6592FE M08
M8
8.4
16
1.6
6592
125-A
7089
RRP6592FE M10
RRP6592FE M10
M10
10.5
20
2.0
6592
125-A
7089
RRP6592FE M12
RRP6592FE M12
M12
13.0
24
2.5
6592
125-A
7089
RRP6592FE M14
RRP6592FE M14
M14
15.0
28
2.5
6592
125-A
7089
RRP6592FE M16
RRP6592FE M16
M16
17.0
30
3.0
6592
125-A
7089
RRP6592FE M18
RRP6592FE M18
M18
19.0
34
3.0
6592
125-A
7089
RRP6592FE M20
RRP6592FE M20
M20
21.0
37
3.0
6592
125-A
7089
RRP6592FE M22
RRP6592FE M22
M22
23.0
39
3.0
6592
125-A
7089
RRP6592FE M24
RRP6592FE M24
M24
25.0
44
4.0
6592
125-A
7089
RRP6592FE M27
RRP6592FE M27
M27
28.0
50
4.0
6592
125-A
7089
RRP6592FE M30
RRP6592FE M30
M30
31.0
56
4.0
6592
125-A
7089
RRP6592FE M33
RRP6592FE M33
M33
34.0
60
5.0
6592
125-A
7089
RRP6592FE M36
RRP6592FE M36
M36
37.0
66
5.0
6592
125-A
7089
RRP6592FE M39
RRP6592FE M39
M39
40.0
72
6.0
6592
125-A
7089
RRP6592FE M42
RRP6592FE M42
M42
43.0
78
7.0
6592
125-A
7089
RRP6592FE M45
RRP6592FE M45
M45
46.0
85
7.0
6592
125-A
7089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TCEI - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) - ...
CA-BE
03.11.2022
07320 - Washers for clamps steel or aluminium DIN 6340
norelem
30.05.2024
DADI5588PG - Dado esagonale medio
Rigon
27.08.2021
PWF, SPWF - Flat Washers
Misumi
29.05.2023
Reference 65104 - Hexagon head screw full thread - ISO 4017 - Stainless ste...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2LLU - LARGE LARGE MACHINED WASHERS NFE 25-513LLU Inox A1 / S.S 303 ou In...
FG INOX
16.02.2017
DADI5588PF - Dado esagonale medio
Rigon
27.08.2021
DIN 912 - Hexagon socket head cap screw
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
3460 - Cylinder head cap screws
Kern
26.02.2019
Model 70506 - Plain washer normal type NFE 25513 100 HV - Zinc plated 200 h...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
RGR - Screw shank adjusted
Rigon
28.05.2024
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
Modèle 416525 - Rondelle "Grower" section carrée - DIN 7980 - ISO 8738
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表