您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
Cable Tray Right Reducer Fittings
Aluminum E1 Tall 152mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_right_reducer_fitting/aluminum_e1_tall_152mm_siderail/ladder.prj},{NB=RRA-8974},{SHA256=u8f7+isgMgUeG2mhNYxPmFaeTPBOAvJGAfmm82CYOXk=},{INAME=00132__rra2d8974},{DESC=Right Reducer Fitting},{MF=Aluminum},{SIDEHT=8 - E / 152 mm (6)\"},{W1=9 - 900 mm (36)\"},{W2=7 - 600 mm (24)\"},{RS=4 - Ladder},{PN=RRA-8974}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
RRA-8754
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
7 - 600 mm (24)"
5 - 300 mm (12)"
4 - Ladder
RRA-8754
RRA-8734
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
7 - 600 mm (24)"
3 - 203 mm (8)"
4 - Ladder
RRA-8734
RRA-8724
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
7 - 600 mm (24)"
2 - 150 mm (6)"
4 - Ladder
RRA-8724
RRA-8874
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
7 - 600 mm (24)"
4 - Ladder
RRA-8874
RRA-8864
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
6 - 450 mm (18)"
4 - Ladder
RRA-8864
RRA-8854
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
5 - 300 mm (12)"
4 - Ladder
RRA-8854
RRA-8834
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
8 - 750 mm (30)"
3 - 203 mm (8)"
4 - Ladder
RRA-8834
RRA-8824
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
2 - 150 mm (6)"
4 - Ladder
RRA-8824
RRA-8984
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
8 - 750 mm (30)"
4 - Ladder
RRA-8984
RRA-8974
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
7 - 600 mm (24)"
4 - Ladder
RRA-8974
RRA-8964
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
6 - 450 mm (18)"
4 - Ladder
RRA-8964
RRA-8954
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
5 - 300 mm (12)"
4 - Ladder
RRA-8954
RRA-8934
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
3 - 203 mm (8)"
4 - Ladder
RRA-8934
RRA-8924
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
9 - 900 mm (36)"
2 - 150 mm (6)"
4 - Ladder
RRA-8924
RRA-8X94
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
9 - 900 mm (36)"
4 - Ladder
RRA-8X94
RRA-8X84
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
8 - 750 mm (30)"
4 - Ladder
RRA-8X84
RRA-8X74
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
7 - 600 mm (24)"
4 - Ladder
RRA-8X74
RRA-8X64
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
6 - 450 mm (18)"
4 - Ladder
RRA-8X64
RRA-8X54
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
5 - 300 mm (12)"
4 - Ladder
RRA-8X54
RRA-8X34
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
3 - 203 mm (8)"
4 - Ladder
RRA-8X34
RRA-8X24
Right Reducer Fitting
Aluminum
8 - E / 152 mm (6)"
X - 1067 mm (42)"
2 - 150 mm (6)"
4 - Ladder
RRA-8X24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Solid Bottom - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ventilated - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Ladder - Aluminum E1 Tall 152mm Siderail
unitray
16.01.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表