您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
GEARBOX RQ28 - GEARBOX RQ28
Draintech
Right angle gearbox
Powered by
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq28_asmtab.prj},{NB=RQ 28 110 1:1},{FC=28},{TR=110},{FLANGE=-},{RAT=1:1},{A1=0},{BC=20},{G2=100},{G3=15.0},{G4=13},{G5=68.0},{L1=90},{L3=2.0},{L4=110},{L10=110.0},{L6=55},{L8=0},{L11=300.0},{H2=6x6x35},{H21=6.0},{H22=6},{H23=35},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{H3=0.0},{H4=0},{G6=0},{G7=0},{G8=0},{L12=0},{H5=0.0},{H6=0},{H7=0},{H8=0},{H9=0},{P3=0},{P3X=0},{D=0},{D1=0},{PPATH=parts/right_angle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TR
Size G1
ⁿ/ₐ
A
A Ø h7
[mm]
BC
B-C Ø h7
[mm]
G2
G2 Ø f7
[mm]
G4
[mm]
G5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L10
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L11
[mm]
H1H2
H1 - H2
[mm]
P1
ⁿ/ₐ
P2
ⁿ/ₐ
RQ 28 54 1:1
54
11
11
53
10
0.0
44
23
1.5
72
80.5
95
27
122
207.0
4x4x20
M4x10
M4x12
RQ 28 86 1:1
86
16
16
84
10
59.0
70
30
2.0
84
84.0
114
43
157
228.0
5x5x25
M6x12
M8x20
RQ 28 110 1:1
110
20
20
100
13
68.0
90
40
2.0
110
110.0
150
55
205
300.0
6x6x35
M8x20
M10x25
RQ 28 134 1:1
134
24
24
122
15
80.0
114
50
2.0
132
132.0
182
67
249
364.0
8x7x45
M8x20
M10x25
RQ 28 166 1:1
166
32
32
156
16
107.0
144
65
2.0
152
152.0
217
83
300
434.0
10x8x60
M10x25
M12x30
RQ 28 200 1:1
200
42
42
185
16
120.0
174
85
2.0
182
182.0
267
100
367
534.0
12x8x80
M10x25
M14x35
RQ 28 250 1:1
250
55
55
230
18
152.0
216
100
3.0
218
218.0
318
125
443
636.0
16x10x90
M12x25
M16x40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type V - Bevel Gearbox
ATEK Antriebstechnik
25.10.2022
MAE-KRG-KU/I-K/20 - Bevel Gearboxes KU/I, Type K, Version 20, Ratio 1:1 to ...
MÄDLER
26.04.2024
GEARBOX RQ1 - GEARBOX RQ1
Draintech
22.06.2022
GEARBOX RQ29 - GEARBOX RQ29
Draintech
22.06.2022
MAE-KR-1:1-STAHL - Bevel gears Made from Steel, Straight-Tooth System, Rati...
MÄDLER
26.04.2024
MAE-KRG-KU/I-L/30 - Bevel Gearboxes KU/I, Type L, Version 30, Ratio 1:1 to ...
MÄDLER
26.04.2024
GEARBOX RQ3 - GEARBOX RQ3
Draintech
22.06.2022
MAE-KR-ZGD-1:1-GZ - Bevel gears Made from Zinc Die-Cast, Straight-Tooth Sys...
MÄDLER
26.04.2024
Type VLM - Bevel Gearboxes
ATEK Antriebstechnik
25.10.2022
MAE-KRG-KU/I-K/10 - Bevel Gearboxes KU/I, Type K, Version 10, Ratio 1:1 to ...
MÄDLER
26.04.2024
RX - RX models
Unimec (IT)
22.06.2022
C37 - Range-C Bevel Gearbox
POWER JACKS
19.10.2023
MAE-KRG-OW3-20-1:1 - Bevel gearbox OW3 version 20, ratio 1:1
MÄDLER
10.04.2024
MAE-KRG-KEK-B - Bevel Gearboxes KEK Version B, ratio 1:1
MÄDLER
26.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表