您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPC2 - Shouldered guide pillar
Rigon
Plastic
Italian plastic sets
Plastic pillars
Powered by
CAD模型選擇
{rigon/92_plastica/a2/a9_sg/rpc2.prj},{NB=RPC2 25X34X066X260},{COD=RPC2 25X34X066X260},{D1=25},{D2=34},{K=7},{L1=66},{VER=2},{L=260},{M=6.000},{L50=0.000},{L60=0.000},{L70=0.000},{L80=0.000},{L90=0.000},{L100=0.000},{L120=23.000},{L140=20.000},{L160=22.000},{L180=24.000},{L200=28.000},{L220=26.000},{L240=30.000},{L260=30.000},{L280=30.000},{L300=0.000},{L340=0.000},{NR=2.500},{R=1.025},{OR1=2.500},{LL90=0.000},{LL100=0.000},{LL120=0.000},{LL140=20.000},{LL160=23.000},{LL180=25.000},{LL200=27.000},{LL220=30.000},{LL240=33.000},{LL260=27.000},{LL280=22.000},{LL300=0.000},{LL340=0.000},{IDNR=},{SIG=RPC2},{D2A=34,36},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{HD=61-63 HRC},{RES=110-130 kg/mm²},{TR=Cementazione e tempera}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
L1
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RES
Core resistance
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPC2 12X18X022X050
RPC2
RPC2 12X18X022X050
12
18
22
5
22
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X022X060
RPC2
RPC2 12X18X022X060
12
18
22
5
22
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X022X070
RPC2
RPC2 12X18X022X070
12
18
22
5
22
70
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X022X080
RPC2
RPC2 12X18X022X080
12
18
22
5
22
80
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X022X090
RPC2
RPC2 12X18X022X090
12
18
22
5
22
90
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X022X100
RPC2
RPC2 12X18X022X100
12
18
22
5
22
100
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X026X050
RPC2
RPC2 12X18X026X050
12
18
22
5
26
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X026X060
RPC2
RPC2 12X18X026X060
12
18
22
5
26
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X026X070
RPC2
RPC2 12X18X026X070
12
18
22
5
26
70
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X026X080
RPC2
RPC2 12X18X026X080
12
18
22
5
26
80
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X026X090
RPC2
RPC2 12X18X026X090
12
18
22
5
26
90
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X026X100
RPC2
RPC2 12X18X026X100
12
18
22
5
26
100
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X036X050
RPC2
RPC2 12X18X036X050
12
18
22
5
36
50
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X036X060
RPC2
RPC2 12X18X036X060
12
18
22
5
36
60
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X036X070
RPC2
RPC2 12X18X036X070
12
18
22
5
36
70
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X036X080
RPC2
RPC2 12X18X036X080
12
18
22
5
36
80
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X036X090
RPC2
RPC2 12X18X036X090
12
18
22
5
36
90
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X036X100
RPC2
RPC2 12X18X036X100
12
18
22
5
36
100
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X036X120
RPC2
RPC2 12X18X036X120
12
18
22
5
36
120
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X046X070
RPC2
RPC2 12X18X046X070
12
18
22
5
46
70
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X046X080
RPC2
RPC2 12X18X046X080
12
18
22
5
46
80
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X046X090
RPC2
RPC2 12X18X046X090
12
18
22
5
46
90
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X046X100
RPC2
RPC2 12X18X046X100
12
18
22
5
46
100
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X046X120
RPC2
RPC2 12X18X046X120
12
18
22
5
46
120
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPC2 12X18X056X090
RPC2
RPC2 12X18X056X090
12
18
22
5
56
90
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表