您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RP02-312-2500-TS - Fixture Plate - 2X Configuration
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Fixture Blocks & Plates
Fixture Plate - 2X Configuration
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03050000/p190575/rp02-312-2500-ts.prj},{NB=RP02-375-3000-TS},{PN=RP02-375-3000-TS},{AMERSID=1098805},{APACID=-},{EMEAID=-},{S=0.375},{LENGTH=3.000},{HOLETYPEA=T},{E=0.750},{F=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
S
Screw Size S
[Inch]
LENGTH
Length
[Inch]
HOLETYPEA
Hole Type A
ⁿ/ₐ
E
E Height
[Inch]
F
F Width
[Inch]
RP02-312-2500-TS
RP02-312-2500-TS
1098797
-
-
0.312
2.500
T
0.625
1.250
RP02-312-3000-TS
RP02-312-3000-TS
1098799
-
-
0.312
3.000
T
0.625
1.250
RP02-312-3500-TS
RP02-312-3500-TS
1098801
-
-
0.312
3.500
T
0.625
1.250
RP02-312-4000-TS
RP02-312-4000-TS
1098803
-
-
0.312
4.000
T
0.625
1.250
RP02-312-2500-DS
RP02-312-2500-DS
1098796
-
-
0.312
2.500
D
0.625
1.250
RP02-312-3000-DS
RP02-312-3000-DS
1098798
-
-
0.312
3.000
D
0.625
1.250
RP02-312-3500-DS
RP02-312-3500-DS
1098800
-
-
0.312
3.500
D
0.625
1.250
RP02-312-4000-DS
RP02-312-4000-DS
1098802
-
-
0.312
4.000
D
0.625
1.250
RP02-375-3000-TS
RP02-375-3000-TS
1098805
-
-
0.375
3.000
T
0.750
1.500
RP02-375-3500-TS
RP02-375-3500-TS
1098807
-
-
0.375
3.500
T
0.750
1.500
RP02-375-4000-TS
RP02-375-4000-TS
1098809
-
-
0.375
4.000
T
0.750
1.500
RP02-375-4500-TS
RP02-375-4500-TS
1098811
-
-
0.375
4.500
T
0.750
1.500
RP02-375-5000-TS
RP02-375-5000-TS
1098813
-
-
0.375
5.000
T
0.750
1.500
RP02-375-3000-DS
RP02-375-3000-DS
1098804
-
-
0.375
3.000
D
0.750
1.500
RP02-375-3500-DS
RP02-375-3500-DS
1098806
-
-
0.375
3.500
D
0.750
1.500
RP02-375-4000-DS
RP02-375-4000-DS
1098808
-
-
0.375
4.000
D
0.750
1.500
RP02-375-4500-DS
RP02-375-4500-DS
1098810
-
-
0.375
4.500
D
0.750
1.500
RP02-375-5000-DS
RP02-375-5000-DS
1098812
-
-
0.375
5.000
D
0.750
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2960.80. - Sliding pad, Steel, NAAMS
FIBRO
08.05.2024
PAA 101 - Steel sliding plate
RCM
27.11.2019
PBG101 - Bronze sliding plate with graphite inserts FIAT
RCM
27.11.2019
2960.85. - Sliding pad, Bronze with solid lubricant
FIBRO
21.07.2023
R2960.85 - Sliding pads. - Bronze with non-liquid lubricant
PlaSteel
17.06.2021
Form jaws with prisms for end-face clamping - -
dk Fixturing systems
07.12.2022
21577 - Traverses moveable
norelem
26.06.2024
Smooth jaws - -
dk Fixturing systems
07.12.2022
ND Type 3
SCHNEEBERGER
06.12.2022
TBCK_XL, TBCK_L, TBCK_H, TBCK_S3M, TBCK_S5M, TBCK_S8M, TBCK_MA3, TBCK_MA5, ...
Misumi
04.10.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表