您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RN11 - Ball cage with circlip groove
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
CAD模型選擇
{rigon/93_trancia/26/u4/rn11.prj},{NB=RN11 32X075},{CODE=RN11 32X075},{D1=32},{D2=40},{LG=75},{K=4.0},{B=260},{N=3.95},{MAT=Brass - Hardened Steel (DIN 5401)},{M=1.85}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
[mm]
D2
[mm]
LG
[mm]
K
[mm]
B
Number of balls
ⁿ/ₐ
N
[mm]
MAT
Material
ⁿ/ₐ
RN11 10X024
10
13
24
1.5
96
2.20
Brass - Hardened Steel (D...
RN11 10X030
10
13
30
1.5
128
2.20
Brass - Hardened Steel (D...
RN11 10X040
10
13
40
1.5
176
2.20
Brass - Hardened Steel (D...
RN11 10X056
10
13
56
1.5
272
2.20
Brass - Hardened Steel (D...
RN11 12X024
12
16
24
2.0
96
2.20
Brass - Hardened Steel (D...
RN11 12X040
12
16
40
2.0
176
2.20
Brass - Hardened Steel (D...
RN11 12X056
12
16
56
2.0
272
2.20
Brass - Hardened Steel (D...
RN11 15X024
15
21
24
3.0
64
2.90
Brass - Hardened Steel (D...
RN11 15X028
15
21
28
3.0
80
2.90
Brass - Hardened Steel (D...
RN11 15X045
15
21
45
3.0
144
2.90
Brass - Hardened Steel (D...
RN11 15X056
15
21
56
3.0
192
2.90
Brass - Hardened Steel (D...
RN11 15X063
15
21
63
3.0
224
2.90
Brass - Hardened Steel (D...
RN11 15X071
15
21
71
3.0
256
2.90
Brass - Hardened Steel (D...
RN11 16X024
16
22
24
3.0
64
2.90
Brass - Hardened Steel (D...
RN11 16X028
16
22
28
3.0
80
2.90
Brass - Hardened Steel (D...
RN11 16X045
16
22
45
3.0
144
2.90
Brass - Hardened Steel (D...
RN11 16X056
16
22
56
3.0
192
2.90
Brass - Hardened Steel (D...
RN11 16X063
16
22
63
3.0
224
2.90
Brass - Hardened Steel (D...
RN11 16X071
16
22
71
3.0
256
2.90
Brass - Hardened Steel (D...
RN11 19X024
19
25
24
3.0
80
2.90
Brass - Hardened Steel (D...
RN11 19X028
19
25
28
3.0
80
2.90
Brass - Hardened Steel (D...
RN11 19X045
19
25
45
3.0
180
2.90
Brass - Hardened Steel (D...
RN11 19X056
19
25
56
3.0
240
2.90
Brass - Hardened Steel (D...
RN11 19X071
19
25
71
3.0
320
2.90
Brass - Hardened Steel (D...
RN11 19X080
19
25
80
3.0
360
2.90
Brass - Hardened Steel (D...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表