您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
RLQ - Compact Cylinder with Air Cushion and Lock
SMC
bp2_standard_air_cylinder
RLQ Compact Cylinder with Air Cushion and Lock
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/rlq/rlq_asmtab.prj},{NB=RLQD40-20-F(0_0_0)},{BORE=40},{MOUNT=(D) Double clevis style},{MAGNET=},{THREAD1=},{STROKE=20},{POS=0},{BODY=},{DIRECTION=F},{PIPING=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STOP=0},{THREAD2=0},{H1=M14 x 1.5},{PPATH=assembly/rlq_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
RLQB32-20-F
32
(B) Through-hole (Standar...
-
RLQA32-20-F
32
(A) Both ends tapped styl...
-
RLQL32-20-F
32
(L) Foot style
-
RLQF32-20-F
32
(F) Rod flange style
-
RLQG32-20-F
32
(G) Head flange style
-
RLQD32-20-F
32
(D) Double clevis style
-
RLQB40-20-F
40
(B) Through-hole (Standar...
-
RLQA40-20-F
40
(A) Both ends tapped styl...
-
RLQL40-20-F
40
(L) Foot style
-
RLQF40-20-F
40
(F) Rod flange style
-
RLQG40-20-F
40
(G) Head flange style
-
RLQD40-20-F
40
(D) Double clevis style
-
RLQB50-30-F
50
(B) Through-hole (Standar...
-
RLQA50-30-F
50
(A) Both ends tapped styl...
-
RLQL50-30-F
50
(L) Foot style
-
RLQF50-30-F
50
(F) Rod flange style
-
RLQG50-30-F
50
(G) Head flange style
-
RLQD50-30-F
50
(D) Double clevis style
-
RLQB63-30-F
63
(B) Through-hole (Standar...
-
RLQA63-30-F
63
(A) Both ends tapped styl...
-
RLQL63-30-F
63
(L) Foot style
-
RLQF63-30-F
63
(F) Rod flange style
-
RLQG63-30-F
63
(G) Head flange style
-
RLQD63-30-F
63
(D) Double clevis style
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RLQ - Compact Cylinder with Air Cushion and Lock
SMC Corporation
02.06.2024
CQ2 Y_JOINT - Double Knuckle Joint
SMC
28.09.2023
MB-C - MB1 Single Clevis
SMC
10.11.2021
RQ - Compact Cylinder With Air Cushion
SMC
18.05.2023
CG3 - Air Cylinder Short Type Standard:Double Acting Single Rod
SMC
28.09.2023
CLQ/CDLQ - Compact Cylinder With Lock
SMC
28.09.2023
12000 - Pneumatic cylinders DIN ISO 15552 standard cylinder
norelem
30.05.2024
CQ2 I - Single Knuckle Joint
SMC
29.10.2020
MB-M - MB1 Double Clevis Pivot Bracket
SMC
28.09.2023
C55/CD55 - ISO Standards [ISO/21287] Compact Cylinder
SMC Corporation
02.06.2024
CQU CLEVIS - Double Clevis Socket
SMC Corporation
02.06.2024
ATP__XL025, ATP__XL031, ATP__ XL037, ATP__XL050, BTP__XL025, BTP__XL031, BT...
Misumi
06.01.2023
C55-X1439 - ISO Standards (ISO/21287) Compact Cylinder, Auto Switch Mounti...
SMC
28.09.2023
CG1K/CDG1K - Air Cylinder/Non-rotating: Double Acting
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表