RL - Radial Bearings with Flange plates
Winkel
WINKEL Bearings (CAD)
Radial Bearings (PR)
Powered by
CAD模型選擇
{winkel/kombirollen/radiallager/rl_mit_ap.prj},{NB=2.056 + AP 2-LUB-205.063.007},{IDNR=},{TYP=AP 2-LUB},{TYP2=2.056 + AP 2-LUB},{ARTNR=205.063.007},{P=Standard 2 NbV},{H=34.0},{G=0.85},{D1=DS-1-LUB-0.5 238.021.003},{D2=0},{T3=2.056},{PPATH=../../parts/ap_2_lub/ap_2_lub_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYP
Typ
ⁿ/ₐ
TYP2
WINKEL-Bearing with AP
ⁿ/ₐ
ARTNR
article no.
ⁿ/ₐ
P
proflie
ⁿ/ₐ
H
[mm]
G
weight AP
[kg]
D1
washers
ⁿ/ₐ
D2
washers
ⁿ/ₐ
2.054 + AP 0-205.061.003
AP 0
2.054 + AP 0
205.061.003
Standard 0 NbV
26.5
0.35
DS-0-0.5 238.020.000
DS-0-1.0 238.020.001
2.055 + AP 1-205.109.000
AP 1
2.055 + AP 1
205.109.000
Standard 1 NbV
34.0
0.90
DS-1-0.5 238.021.000
DS-1-1.0 238.021.001
2.056 + AP 2-205.107.000
AP 2
2.056 + AP 2
205.107.000
Standard 2 NbV
34.0
0.85
DS-2-0.5 238.021.000
DS-2-1.0 238.021.001
2.058 + AP 3.1-205.064.00...
AP 3.1
2.058 + AP 3.1
205.064.004
Standard 3 NbV
41.0
2.35
DS-3.1-0.5 238.105.000
DS-3.1-1.0 238.105.001
2.061 + AP 4-205.108.000
AP 4
2.061 + AP 4
205.108.000
Standard 4 NbV
51.5
2.65
DS-4-0.5 238.023.000
DS-4-1.0 238.023.001
2.062 + AP 4-205.066.004
AP 4
2.062 + AP 4
205.066.004
Standard 5 NbV
51.5
2.65
DS-4-0.5 238.023.000
DS-4-1.0 238.023.001
2.063 + AP 6-205.067.002
AP 6
2.063 + AP 6
205.067.002
Standard 6 NbV
54.0
4.00
DS-6-0.5 238.024.000
DS-6-1.0 238.024.001
2.054 + AP 0-LUB-205.061....
AP 0-LUB
2.054 + AP 0-LUB
205.061.015
Standard 0 NbV
26.5
0.35
DS-0-LUB-0.5 238.020.002
0
2.055 + AP 1-LUB-205.062....
AP 1-LUB
2.055 + AP 1-LUB
205.062.015
Standard 1 NbV
34.0
0.90
DS-1-LUB-0.5 238.021.003
0
2.056 + AP 2-LUB-205.063....
AP 2-LUB
2.056 + AP 2-LUB
205.063.007
Standard 2 NbV
34.0
0.85
DS-1-LUB-0.5 238.021.003
0
2.058 + AP 3.1-LUB-205.06...
AP 3.1-LUB
2.058 + AP 3.1-LUB
205.064.010
Standard 3 NbV
41.0
2.35
DS-3-LUB-0.5 238.022.002
0
2.061 + AP 4-LUB-205.065....
AP 4-LUB
2.061 + AP 4-LUB
205.065.007
Standard 4 NbV
51.5
2.65
DS-4-LUB-0.5 238.023.004
0
2.062 + AP 4-LUB-205.066....
AP 4-LUB
2.062 + AP 4-LUB
205.066.010
Standard 5 NbV
51.5
2.65
DS-4-LUB-0.5 238.023.004
0
2.063 + AP 6-LUB-205.067....
AP 6-LUB
2.063 + AP 6-LUB
205.067.010
Standard 6 NbV
54.0
4.00
DS-6-LUB-0.5 238.024.002
0
2.054 + AP 0-Q-205.061.00...
AP 0-Q
2.054 + AP 0-Q
205.061.004
Standard 0 NbV
26.5
0.28
DS-0-0.5 238.020.000
DS-0-1.0 238.020.001
2.055 + AP 1-Q-205.062.00...
AP 1-Q
2.055 + AP 1-Q
205.062.004
Standard 1 NbV
34.0
0.75
DS-1-0.5 238.021.000
DS-1-1.0 238.021.001
2.056 + AP 2-Q-205.107.00...
AP 2-Q
2.056 + AP 2-Q
205.107.001
Standard 2 NbV
34.0
0.75
DS-2-0.5 238.021.000
DS-2-1.0 238.021.001
2.058 + AP 3-Q-205.064.00...
AP 3-Q
2.058 + AP 3-Q
205.064.003
Standard 3 NbV
41.0
1.85
DS-3.1-0.5 238.022.000
DS-3.1-1.0 238.022.001
2.061 + AP 4-Q-205.108.00...
AP 4-Q
2.061 + AP 4-Q
205.108.001
Standard 4 NbV
51.5
2.20
DS-4-0.5 238.023.000
DS-4-1.0 238.023.001
2.062 + AP 4-Q-205.066.00...
AP 4-Q
2.062 + AP 4-Q
205.066.002
Standard 5 NbV
51.5
2.20
DS-4-0.5 238.023.000
DS-4-1.0 238.023.001
2.063 + AP 6-Q-205.067.00...
AP 6-Q
2.063 + AP 6-Q
205.067.003
Standard 6 NbV
54.0
3.40
DS-6-0.5 238.024.000
DS-6-1.0 238.024.001
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RL - Radial Bearing
Winkel
22.05.2019
U-Nb - Standard NbV-profiles
Winkel
22.05.2019
HT-KR - High temperature WINKEL Bearings with flange plates
Winkel
22.05.2019
PR-KR-B-P-SC - Precision WINKEL Bearing with combined bolt and oilamid inse...
Winkel
22.05.2019
HD-WR - Heavy Duty WINKEL Bearing
Winkel
22.05.2019
KR-P-SC - Combined Bearings with Oilamid insert - Axial Bearing adjustable ...
Winkel
22.05.2019
CTG50 - Guide pillar with collar tolerance WDX13-65
RCM
27.11.2019
BTP - Round rod Shore A
RCM
27.11.2019
V-R - VULKOLLAN bearing
Winkel
21.01.2019
PA-KR - POLYAMID WINKEL Bearings
Winkel
21.01.2019
B01.16 - Lifting bracket with pin RENAULT
RCM
27.11.2019
BCIB - Flanged bronze coated guide bush
RCM
27.11.2019
BAI94486 T4 - Headed steel guide bush sel-lube ISO 9448-6 T4
RCM
04.04.2022
U-PG-NbV - U-profiles drilled PG
Winkel
22.05.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表