您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
RK-WKE - Slipping Clutch - elastomer version
StS Coupling GmbH
Safety Couplings – Slipping Clutches
Powered by
CAD模型選擇
{sts/safety_couplings/rk_wke_asmtab.prj},{NB=RK-WKE-00-4-5-1(0.5 - 5-----2-98)},{SIZE=00},{TKN=1},{L=59},{D=44},{N=1},{D1=4.0},{L1=31},{L2=11},{E=13},{L3=35},{B1=2},{WKED=14},{Z=98},{D2=5.0},{DN=30},{D3=30},{M=0.25},{MAT1=Steel, galvanized},{MAT2=Polyurethane},{MAT3=aluminum / steel},{CTN=84836020},{D1MIN=4},{D1MAX=10},{TKN1MIN=0.500},{TKN1MAX=5.000},{TKN2MIN=1.000},{TKN2MAX=10.000},{TKN3MIN=0.000},{TKN3MAX=0.000},{XTKN=1,2},{XTK1=0.5 - 5},{XTK2=1 - 10},{XTK3=-},{D2MIN=5.000},{D2MAX=16.000},{ROT=45.000},{B1MIN=2},{B1MAX=6},{DSCREW=4.000},{LSCREW=8.000},{DSCREW2=4.000},{LSCREW2=8.000},{PPATH=parts/rk_wke/rk_wke_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Size
ⁿ/ₐ
TKN1
Torque range 1
[Nm]
TKN2
Torque range 2
[Nm]
TKN3
Torque range 3
[Nm]
L
Total length
[mm]
D
Outside diameter
[mm]
L1
Slippling Clutch length
[mm]
L2
Basic dimension
[mm]
E
Basic dimension
[mm]
L3
Basic dimension
[mm]
WKED
Size
ⁿ/ₐ
DN
Hub diameter
[mm]
D3
Basic dimension
[mm]
M
Mass
[kg]
MAT1
Material
ⁿ/ₐ
MAT2
Material for elastomer insert
ⁿ/ₐ
MAT3
Material for hub
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
RK-WKE-00-4-5-1
00
0.5 - 5
-
-
59
44
31
11
13
35
14
30
30
0.25
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-0-N6-N8-1
0
2 - 10
-
-
78
63
33
25
16
37
19
40
40
0.60
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-01-N11-N10-1
01
5 - 35
-
-
98
80
45
30
18
50
24
55
40
1.30
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-1-N11-N12-1
1
20 - 75
-
-
113
98
52
35
20
58
28
65
48
2.20
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-2-N15-N14-1
2
25 - 140
-
-
133
120
57
45
24
64
38
80
66
3.70
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-3-N19-N16-1
3
50 - 300
-
-
166
162
68
56
28
82
48
105
85
9.90
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-4-N25-N17-1
4
90 - 600
-
-
205
185
78
85
40
80
75
160
135
17.60
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-5-N30-N22-1
5
280 - 800
-
-
259
260
92
100
45
114
90
200
160
40.90
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-6-N40-N24-1
6
300 - 1200
-
-
290
285
102
110
50
130
100
225
180
54.60
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-7-N48-N32-1
7
600 - 2200
-
-
317
330
113
120
55
142
110
255
200
79.50
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
RK-WKE-8-N60-N42-1
8
900 - 3400
-
-
372
410
115
155
65
152
140
320
255
142.50
Steel, galvanized
Polyurethane
Aluminum / steel
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表