您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
rjp5 10 0002 - Stewart Connector
Bel Fuse
Stewart Connector
RJP5-10-0002
Powered by
CAD模型選擇
{belfuse/stewart_connector/rjp5_10_0002/rjp5_10_0002.prj},{NB=RJP5-10-0002},{PN=RJP5-10-0002},{DESC=RJ Point Five Jack, Micro, Horizontal, NF Shielded},{PT=RJ Point Five},{PERFORMANCE=CAT5E},{PORTS=1},{ORIENTATION=Horizontal},{SHA256=v9Bb8D2QQPfpZ6Tghxesd/4HYolbhUlV8lyXlGoJOGM=},{INAME=00004__rjp52d102d0002}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PERFORMANCE
Performance
ⁿ/ₐ
PORTS
Ports
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
RJP5-10-0002
RJP5-10-0002
RJ Point Five Jack, Micro...
RJ Point Five
CAT5E
1
Horizontal
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FW-SM Series - .050" Flex Stack, Flexible Micro Board Stacker, Surface Moun...
Samtec
28.01.2021
TMM Series - 2,00 mm Low Profile Terminal Strip
Samtec
07.04.2020
FTSH Series - .050" Micro Terminal Strip
Samtec
07.04.2022
TLW Series - TLW Series - (2,54 mm) .100" Low Profile .025" Square Post Hea...
Samtec
14.01.2022
TSW Series - TSW Series - (2,54 mm) .100" Through-Hole .025" Square Post He...
Samtec
22.01.2024
FTS Series - .050" Micro Low Profile Terminal Strip
Samtec
15.04.2021
HW-SM Series - .100" Flex Stack, High Temp Flexible Board Stacker, Surface ...
Samtec
26.10.2021
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
SSW Series - SSW Series - (2,54 mm) .100" Surface Mount Terminal & Through-...
Samtec
19.03.2024
FFSD Series - FFSD Series - (1,27 mm) .050" Tiger Eye™ Flat IDC Wire Cables
Samtec
02.10.2019
TFM Series - TFM Series - (1,27mm) .050" SMT & Through-Hole Header
Samtec
07.05.2024
LSS - LSS Series - (0,635 mm) .025" High Speed Hermaphroditic Strip
Samtec
20.09.2023
SFM Series - SFM Series - (1,27 mm) .050" SMT & Through-Hole Tiger Eye™ Soc...
Samtec
21.08.2023
IPBS Series - IPBS Series - (4,19 mm) .165" Isolated Contact Power Socket
Samtec
26.10.2016
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表