您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 50.1 - Retaining magnets, disc-shaped, without threads, disc-shaped, without thread
Elesa+Ganter
磁体
GN 50.1
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn50_1/gn50_1.prj},{NB=Haltemagnet GN 50.1-SC-20-6},{PARTNUMBER=GN 50.1-SC-20-6},{D=20},{D1=±0,1},{H=6.0},{H1=±0,1},{NK=90},{WSVIS=Samarium, Cobalt},{VERS=6.000},{R=0.625},{X=17.500},{X1=15.000},{WEIGHT=0.0140},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
[mm]
D1
Tolerances
[mm]
H
[mm]
H1
Tolerances
[mm]
NK
Nominal adhesive forces
[N]
WSVIS
Material of the magnet
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining magnet GN 50.1-...
GN 50.1-SC-6-4,5
6
±0,1
4.5
±0,1
5
Samarium, cobalt
0.0010
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-6-4,5
6
±0,1
4.5
±0,1
5
Neodymium, iron, boron
0.0010
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-SC-8-4,5
8
±0,1
4.5
±0,1
11
Samarium, cobalt
0.0020
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-8-4,5
8
±0,1
4.5
±0,1
13
Neodymium, iron, boron
0.0020
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-10-4,5
10
±0,1
4.5
+0,2/-0,1
4
Hard ferrite
0.0020
85051910
YES
Retaining magnet GN 50.1-...
GN 50.1-SC-10-4,5
10
±0,1
4.5
±0,1
20
Samarium, cobalt
0.0030
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-10-4,5
10
±0,1
4.5
±0,1
25
Neodymium, iron, boron
0.0025
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-13-4,5
13
±0,1
4.5
+0,2/-0,1
10
Hard ferrite
0.0030
85051910
YES
Retaining magnet GN 50.1-...
GN 50.1-SC-13-4,5
13
±0,1
4.5
±0,1
40
Samarium, cobalt
0.0040
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-13-4,5
13
±0,1
4.5
±0,1
60
Neodymium, iron, boron
0.0040
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-16-4,5
16
±0,1
4.5
+0,2/-0,1
18
Hard ferrite
0.0050
85051910
YES
Retaining magnet GN 50.1-...
GN 50.1-SC-16-4,5
16
±0,1
4.5
±0,1
60
Samarium, cobalt
0.0070
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-16-4,5
16
±0,1
4.5
±0,1
95
Neodymium, iron, boron
0.0060
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-20-3,5
20
±0,1
3.5
±0,1
110
Neodymium, iron, boron
0.0080
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-20-6
20
±0,1
6.0
+0,2/-0,1
30
Hard ferrite
0.0090
85051910
YES
Retaining magnet GN 50.1-...
GN 50.1-SC-20-6
20
±0,1
6.0
±0,1
90
Samarium, cobalt
0.0140
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-20-6
20
±0,1
6.0
±0,1
140
Neodymium, iron, boron
0.0140
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-25-7
25
±0,1
7.0
+0,3/-0,2
40
Hard ferrite
0.0170
85051910
YES
Retaining magnet GN 50.1-...
GN 50.1-SC-25-7
25
±0,1
7.0
±0,2
150
Samarium, cobalt
0.0260
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-25-7
25
±0,1
7.0
±0,2
200
Neodymium, iron, boron
0.0260
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-32-7
32
±0,1
7.0
+0,3/-0,2
80
Hard ferrite
0.0290
85051910
YES
Retaining magnet GN 50.1-...
GN 50.1-SC-32-7
32
±0,1
7.0
±0,2
220
Samarium, cobalt
0.0420
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-ND-32-7
32
±0,1
7.0
±0,2
350
Neodymium, iron, boron
0.0410
85051110
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-36-7,7
36
+0,2/-0,1
7.7
+0,3/-0,2
100
Hard ferrite
0.0390
85051910
YES
Retaining magnet GN 50.1-...
GN 50.1-HF-40-8
40
+0,2/-0,1
8.0
+0,4/-0,2
125
Hard ferrite
0.0540
85051910
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 50.3 - Retaining magnets, disc-shaped, with threades stud
Elesa+Ganter
28.03.2024
GN 55.2 - Raw Magnets, Neodymium-Iron-Boron, Disk-Shaped
Elesa+Ganter
28.03.2024
GN 50.4 - Retaining magnets, disc-shaped, with bore
Elesa+Ganter
28.03.2024
GN 51.5 - Retaining magnets, disc-shaped, with female thread, with rubber j...
Elesa+Ganter
28.03.2024
C-HXNN, C-HXN, C-HXNH - 经济型 磁铁 - 圆型 -
Misumi
29.05.2023
SI.134 - Revolving Handles
Elesa+Ganter
28.03.2024
GN 53.1 - Magnets, Disk-Shaped, Plastic Housing
Elesa+Ganter
28.03.2024
GN 50.25 - St. Steel-Retaining magnets, disc-shaped, with famale thread
Elesa+Ganter
28.03.2024
GN 53.1 - Magnets, Disk-Shaped, Plastic Housing
Ganter
12.04.2024
GN 50.5 - Retaining magnets disc-shaped, with female thread
Elesa+Ganter
28.03.2024
FGLMF, FGLMH, FGLMK, FGLMR - 圆形玻璃板-自由指定型
Misumi
29.05.2023
GN 50.1 - Retaining magnets, disc-shaped, without threads, disc-shaped, wit...
Ganter
12.04.2024
GN 53.2 - Magnets, Rectangular-Shape, with Plastic Housing
Elesa+Ganter
28.03.2024
GN 51.4 - Retaining magnets, disc-shaped, with bore, with rubber jacket
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表