您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
REP Series - PRECISION PLANETARY GEARBOXES
Tramec
Planetary gearboxes
Powered by
CAD模型選擇
{tramec/planetary_gearboxes/rep_asmtab.prj},{NB=REP_100_1C_3_AU19_FLT_AE9_P01_B5},{GB=REP},{SIZE=100},{RTO=3 - 216},{TQ=Up to 120},{BKL=4' - 8'},{ST=1},{CA=C},{RAP=3},{OS=19},{OF=T},{IS=9.000},{PDFIFL=Clicca qui per vedere le misure delle flange entrata},{IFL=P01},{MP=B5},{IFLX='P01','P02','P03','P04','P05','P06','P07','P08','P09','P10','P11','P12','P14','P15','P16','P17','P18','P19','P20','P21','P22','P23','P24','P26','P27','P28','P29','P30','P31','P32','P33','P34','P36','P37','P38','P39','P40','P42','P44','P46','P47'},{PPATH=rep_asmtpl.prj},{LPA=< 70},{LH=20000},{FR2=2100},{FA2=1050},{RT=11},{PDFCAT=Clicca qui per vedere il catalogo PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
GB
Gearbox
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
RTO
Ratio
[i]
TQ
Torsion
[Nm]
BKL
Backlash
[α max]
CA
Coaxial
ⁿ/ₐ
N1N
Nominal input speed
[min-1]
N1M
Maximum input speed
[min-1]
T2N
Rated intermittent output torque (T2N)
[Nm]
T2A
Maximum acceleration output torque (T2A)
[Nm]
T2S
Maximum emergency output torque (T2s)
[Nm]
J
Moment of inertia (J)
[kg cm^2]
LPA
Noise level dB(A) at 3000 min-1 (LpA)
[dB(A)]
RD
Dynamic efficiency (Rd)
ⁿ/ₐ
LH
Bearing Life (Lh)
[H]
FR2
Output radial load (FR2)
[[N] at 300min^-1]
FA2
Output axial load (FA2)
[[N] at 300min^-1]
RT
Torsional stiffness (Rt)
[Nm / arcmin]
AMAX
Maximum backlash (α max)
[arcmin]
WEIGHT
Weight
[kg]
REP_75_1C_3_AU12_FLT_AE6_...
REP_75_1C_3_AU12_FLT_AE6_...
REP
75
3 - 216
Up to 55
4' - 8'
C
4000
6000
35
55
110
0.19
< 70
0.96
20000
1400
700
4
4
1
REP_100_1C_3_AU19_FLT_AE9...
REP_100_1C_3_AU19_FLT_AE9...
REP
100
3 - 216
Up to 120
4' - 8'
C
4000
6000
90
145
290
0.47
< 70
0.96
20000
2100
1050
11
4
3
REP_125_1C_3_AU25_FLT_AE1...
REP_125_1C_3_AU25_FLT_AE1...
REP
125
3 - 343
Up to 280
4' - 8'
C
3000
5000
220
350
700
1.91
< 70
0.96
20000
3700
1850
32
4
7
REP_150_1C_3_AU38_FLT_AE1...
REP_150_1C_3_AU38_FLT_AE1...
REP
150
3 - 343
Up to 600
4' - 8'
C
3000
5000
430
700
1400
6.58
< 70
0.96
20000
6600
3300
60
4
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MTA Series - HIGH PRECISION PLANETARY GEARBOXES
Tramec
06.03.2024
EP Series - STANDARD PLANETARY GEARBOXES
Tramec
11.03.2024
Bevel helical gearbox
Tramec
14.03.2024
with Setscrew
FYH INC.
16.11.2022
MAE-PLGETR-MPS - Planetary Gear MPS
MÄDLER
10.04.2024
TEP Series - RIGHT ANGLE PLANETARY GEARBOXES
Tramec
06.03.2024
ALEP - 2 ROBOTS - HIGH LINEAR AXIS - WITH METAL PROTECTION
LUCAS FRANCE
18.03.2024
MAE-PLGETR-MPL - Planetary Gear MPL
MÄDLER
10.04.2024
with Setscrew
FYH INC.
16.11.2022
with Setscrew
FYH INC.
16.11.2022
with Setscrew
FYH INC.
16.11.2022
R 2EL - 001...710 - 2 stages in line
Rossi
13.06.2024
with Setscrew
FYH INC.
16.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表