您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 530 - Vis tête fraisée à 6 pans creux
Berger Tools
rabourdin
ELEMENTS STANDARD
VISSERIE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/visserie/ref2e20530.prj},{NB=530-3-16},{NAME=530-3-16},{INAME=5302d32d16},{ARTNR=3231-M3-16},{REF=530-3-16},{DESC=REF. 530 D=3 L=16 mm},{D=3},{L=16},{PRIX=0,13},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/530.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 530 D=10 L=16 mm
3231-M10-16
REF. 530 D=10 L=16 mm
10
16
REF. 530 D=10 L=20 mm
3231-M10-20
REF. 530 D=10 L=20 mm
10
20
REF. 530 D=10 L=25 mm
3231-M10-25
REF. 530 D=10 L=25 mm
10
25
REF. 530 D=10 L=30 mm
3231-M10-30
REF. 530 D=10 L=30 mm
10
30
REF. 530 D=10 L=35 mm
3231-M10-35
REF. 530 D=10 L=35 mm
10
35
REF. 530 D=10 L=40 mm
3231-M10-40
REF. 530 D=10 L=40 mm
10
40
REF. 530 D=10 L=45 mm
3231-M10-45
REF. 530 D=10 L=45 mm
10
45
REF. 530 D=10 L=50 mm
3231-M10-50
REF. 530 D=10 L=50 mm
10
50
REF. 530 D=10 L=55 mm
3231-M10-55
REF. 530 D=10 L=55 mm
10
55
REF. 530 D=10 L=60 mm
3231-M10-60
REF. 530 D=10 L=60 mm
10
60
REF. 530 D=12 L=20 mm
3231-M12-20
REF. 530 D=12 L=20 mm
12
20
REF. 530 D=12 L=25 mm
3231-M12-25
REF. 530 D=12 L=25 mm
12
25
REF. 530 D=12 L=30 mm
3231-M12-30
REF. 530 D=12 L=30 mm
12
30
REF. 530 D=12 L=35 mm
3231-M12-35
REF. 530 D=12 L=35 mm
12
35
REF. 530 D=12 L=40 mm
3231-M12-40
REF. 530 D=12 L=40 mm
12
40
REF. 530 D=12 L=45 mm
3231-M12-45
REF. 530 D=12 L=45 mm
12
45
REF. 530 D=12 L=50 mm
3231-M12-50
REF. 530 D=12 L=50 mm
12
50
REF. 530 D=12 L=55 mm
3231-M12-55
REF. 530 D=12 L=55 mm
12
55
REF. 530 D=12 L=60 mm
3231-M12-60
REF. 530 D=12 L=60 mm
12
60
REF. 530 D=12 L=70 mm
3231-M12-70
REF. 530 D=12 L=70 mm
12
70
REF. 530 D=14 L=25 mm
3231-M14-25
REF. 530 D=14 L=25 mm
14
25
REF. 530 D=14 L=30 mm
3231-M14-30
REF. 530 D=14 L=30 mm
14
30
REF. 530 D=14 L=35 mm
3231-M14-35
REF. 530 D=14 L=35 mm
14
35
REF. 530 D=14 L=40 mm
3231-M14-40
REF. 530 D=14 L=40 mm
14
40
REF. 530 D=14 L=45 mm
3231-M14-45
REF. 530 D=14 L=45 mm
14
45
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
REF. 1021 - Vis épaulée à six pans creux
Berger Tools
20.02.2019
REF. 527 - Vis tête cylindrique à 6 pans creux (CHC)
Berger Tools
20.02.2019
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Piston rod nut Mod.U
Camozzi
28.03.2024
SSHS-FT - Socket Head Cap Screw (Special Low Head, Full Thread)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
Modèle 94-85 - Square nut with or without spring, steel or stainless steel,...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
EBChdss - Compact blind nut - Hygienic Design®
HPC
17.02.2022
rib washer - Steel Zn
Maschinenbau Kitz
02.05.2024
Model 62801 - Hexagon socket countersunk head screw with security pin - DIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
07160 - Hexagon socket head cap screw DIN 912 / EN ISO 4762, LONG-LOK secur...
norelem
30.04.2024
BN 15857 - Hexalobular (6 Lobe) socket head cap screws with low head, fully...
Bossard Catalog
26.01.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表