您可通过问题反馈或联系在线客服提交您的建议,我们将尽快完善:
Support
确定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
Turcon® Double Delta® - Rod, double acting sealings elements from Turcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Double Delta®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_double_delta/tdd_tab.prj},{NB=RDD300850-M12N (01)},{IDNR=},{DNX=85.000},{D1X=94.400},{L1=7.1},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SNO=3},{PPATH=tdd_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
RDD000030-M12N
RDD000030
3.0
5.9
2.4
0.400
0-35
0.100
Extended Range
RDD000040-M12N
RDD000040
4.0
6.9
2.4
0.400
0-35
0.100
Recommended Range
RDD000050-M12N
RDD000050
5.0
7.9
2.4
0.400
0-35
0.100
Recommended Range
RDD000060-M12N
RDD000060
6.0
8.9
2.4
0.400
0-35
0.100
Recommended Range
RDD000080-M12N
RDD000080
8.0
10.9
2.4
0.400
0-35
0.100
Recommended Range
RDD000099-M12N
RDD000099
9.9
12.8
2.4
0.400
0-35
0.100
Recommended Range
RDD100100-M12N
RDD100100
10.0
14.5
3.6
0.400
0-35
0.150
Recommended Range
RDD100120-M12N
RDD100120
12.0
16.5
3.6
0.400
0-35
0.150
Recommended Range
RDD100140-M12N
RDD100140
14.0
18.5
3.6
0.400
0-35
0.150
Recommended Range
RDD100150-M12N
RDD100150
15.0
19.5
3.6
0.400
0-35
0.150
Recommended Range
RDD100160-M12N
RDD100160
16.0
20.5
3.6
0.400
0-35
0.150
Recommended Range
RDD100180-M12N
RDD100180
18.0
22.5
3.6
0.400
0-35
0.150
Recommended Range
RDD200200-M12N
RDD200200
20.0
26.2
4.8
0.600
0-35
0.250
Recommended Range
RDD200220-M12N
RDD200220
22.0
28.2
4.8
0.600
0-35
0.250
Recommended Range
RDD200250-M12N
RDD200250
25.0
31.2
4.8
0.600
0-35
0.250
Recommended Range
RDD200280-M12N
RDD200280
28.0
34.2
4.8
0.600
0-35
0.250
Recommended Range
RDD200300-M12N
RDD200300
30.0
36.2
4.8
0.600
0-35
0.250
Recommended Range
RDD200320-M12N
RDD200320
32.0
38.2
4.8
0.600
0-35
0.250
Recommended Range
RDD200350-M12N
RDD200350
35.0
41.2
4.8
0.600
0-35
0.250
Recommended Range
RDD200360-M12N
RDD200360
36.0
42.2
4.8
0.600
0-35
0.250
Recommended Range
RDD300400-M12N
RDD300400
40.0
49.4
7.1
0.800
0-35
0.350
Recommended Range
RDD300420-M12N
RDD300420
42.0
51.4
7.1
0.800
0-35
0.350
Recommended Range
RDD300450-M12N
RDD300450
45.0
54.4
7.1
0.800
0-35
0.350
Recommended Range
RDD300480-M12N
RDD300480
48.0
57.4
7.1
0.800
0-35
0.350
Recommended Range
RDD300500-M12N
RDD300500
50.0
59.4
7.1
0.800
0-35
0.350
Recommended Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表