您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
RCB - Inch Series - Drawn Cup Roller Clutches And Bearing Assemblies
Jtekt North America
Needle Roller Bearings
Drawn Cup Roller Clutches
Powered by
CAD模型選擇
{jtekt/needle_roller_bearings/drawn_cup_roller_clutches/rcb_asmtab.prj},{NB=RCB-081214-FS},{SHAFTMM=12.700},{FWMM=12.70},{DMM=19.05},{CMM=22.23},{ZMM=27.9},{RGMM=19.063},{CLPMM=12.687},{COBGPMM=12.728},{BNGPMM=12.764},{SMAXMM=12.700},{SMINMM=12.687},{HMAXMM=19.063},{HMINMM=19.037},{RD=0.09250},{RL=0.311},{ZZ=10},{FLANGE=0.0293},{RS=0.0278},{INR=0.0150},{OUTR=0.0475},{RR=0.0093},{SC=0.0050},{RC=0.0025},{RW=0.387},{ORRDC=0.685},{ZZ1=14},{SERD=0.08300},{SERL=0.126},{SERS=0.025},{SERR=0.0093},{SESC=0.0050},{SERC=0.0025},{SERW=0.210},{ORRDBS=0.666},{ZZ2=13},{CERD=0.09835},{CERL=0.126},{CERS=0.030},{CERR=0.0249},{CESC=0.0050},{CERC=0.0025},{CERW=0.210},{ORRDBC=0.697},{SIZE=0.500 / RCB-081214-FS, RCB-081214},{BPN=RCB-081214-FS},{BPN1=RCB-081214},{TRN=8.85},{CBD=-FS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DESIGNATION
Clutch Designation
ⁿ/ₐ
SIZE
Inside Dia. / Clutch Designation
ⁿ/ₐ
SHAFT
Shaft Diameter
[mm/INCH]
FW
Fw - Inside Diameter
[mm/INCH]
D
D - Outer Diameter
[mm/INCH]
C
C - Width
[mm/INCH]
TR
Tr - Torque Rating
[N/lbf]
Z
Z – Min. O.D. of Steel Housing for Rated Torque
ⁿ/ₐ
CR
C - Dynamic Load Rating
[kN/lbf]
CO
C0 - Static Load Rating
[kN/lbf]
CU
Cu - Fatigue Load Limit
[kN]
OL
Overrun Limiting Speed Rating for Rotating Shaft
[r/min]
RG
RG - Ring Gage
[mm/INCH]
CLP
Clp - Clutch Locking Plug
[mm/INCH]
COBGP
COBGP - Clutch Overrun And Bearing Go Plug
[mm/INCH]
BNGP
BNGP - Bearing No Go Plug
[mm/INCH]
SMAX
S - Max. for Shaft Raceway Diameter
[mm/INCH]
SMIN
S - Min. for Shaft Raceway Diameter
[mm/INCH]
HMAX
H - Max. for Housing Bore
[mm/INCH]
HMIN
H - Min. for Housing Bore
[mm/INCH]
WEIGHT
Approx. Wt.
[kg/lbs]
RCB-061014-FS
RCB-061014-FS
0.375 / RCB-061014-FS, RC...
9.525 / 0.3750
9.53 / 0.375
15.88 / 0.625
22.23 / 0.875
5.45 / 48.2
22.4 / 0.88
6.01 / 1350
4.89 / 1100
0.800
18000
15.888 / 0.6255
9.512 / 0.3745
9.553 / 0.3761
9.589 / 0.3775
9.525 / 0.3750
9.512 / 0.3745
15.888 / 0.6255
15.862 / 0.6245
0.014 / 0.030
RCB-081214-FS
RCB-081214-FS
0.500 / RCB-081214-FS, RC...
12.700 / 0.5000
12.70 / 0.500
19.05 / 0.750
22.23 / 0.875
8.85 / 78.3
27.9 / 1.10
7.12 / 1600
6.49 / 1460
1.05
17000
19.063 / 0.7505
12.687 / 0.4995
12.728 / 0.5011
12.764 / 0.5025
12.700 / 0.5000
12.687 / 0.4995
19.063 / 0.7505
19.037 / 0.7495
0.016 / 0.036
RCB-101416-FS
RCB-101416-FS
0.625 / RCB-101416-FS, RC...
15.875 / 0.6250
15.88 / 0.625
22.23 / 0.875
25.40 / 1.000
16.8 / 149
30.5 / 1.20
8.05 / 1810
8.14 / 1830
1.35
14000
22.238 / 0.8755
15.862 / 0.6245
15.903 / 0.6261
15.939 / 0.6275
15.875 / 0.6250
15.862 / 0.6245
22.238 / 0.8755
22.212 / 0.8745
0.023 / 0.050
RCB-121616-FS
RCB-121616-FS
0.750 / RCB-121616-FS, RC...
19.050 / 0.7500
19.05 / 0.750
25.40 / 1.000
25.40 / 1.000
23.3 / 206
35.6 / 1.40
8.90 / 2000
9.79 / 2200
1.60
12000
25.387 / 0.9995
19.012 / 0.7485
19.053 / 0.7501
19.088 / 0.7515
19.050 / 0.7500
19.037 / 0.7495
25.413 / 1.0005
25.387 / 0.9995
0.026 / 0.057
RCB-162117-FS
RCB-162117-FS
1.000 / RCB-162117-FS, RC...
25.400 / 1.0000
25.40 / 1.000
33.35 / 1.313
27.00 / 1.063
49.6 / 439
48.3 / 1.90
15.4 / 3460
17.6 / 3960
2.85
8700
33.325 / 1.3120
25.362 / 0.9985
25.403 / 1.0001
25.438 / 1.0015
25.400 / 1.0000
25.387 / 0.9995
33.350 / 1.3130
33.325 / 1.3120
0.045 / 0.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RCB
NSK Rolling Bearing
15.11.2023
RJI-01 - Solid Plastic Bearing, inch
igus
20.07.2021
PC-NMRV - Pre-stage helical model + worm geared motor fitted for motor coup...
Motovario
15.03.2023
RC - Inch Series - Drawn Cup Roller Clutches
Jtekt North America
13.12.2018
V-Ex Metr. - Ex accessories
Hummel
05.02.2020
B, BH, M-1, MH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
13.12.2018
FCB - Metric Series - Drawn Cup Roller Clutches And Bearing Assemblies
Jtekt North America
13.12.2018
LMS & LMT - Hardened and Ground Shafts 1/4" to 2" Diameter C1060 Steel Hard...
WMBerg
06.06.2023
Open Type
Tsubakimoto Chain Co.
05.07.2022
BHK_ _ _ _ , BHMK_ _ _ _ - Shell Type Needle Roller Bearings
Misumi
03.06.2021
BAB - Drawn Cup Needle Roller Clutch Standard Type Without Bearing
Yiheda 3D Electronic Gallery
09.05.2024
EBU-2BG - Self lubricating guide bush without head
Pedrotti
29.09.2021
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
Connectors - Connectors
Automatic Valve
25.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表