RAH51 56 - Round struts ??¨¨ External thread at both ends ??¨¨ Standard type / With wrench groove type / Thread length specified Standard type / Thread length specified with wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rah51_56.prj},{NB=RAH52-D50-L80-F40-G40-SC0-M12-N12},{CODE=RAH52},{TYPE=ldwcd},{TYPOOL=baisc},{MAT=SS400},{SUR=Black Coating},{D=50},{L=80},{F=40},{G=40},{GPOOL=[40:120/0.5]},{SC=0},{M=12},{N=12},{W=41},{V1=20},{E=6.0},{AC=N/A},{LD=N/A},{LD1=0},{LPOOL=[80:1020/0.5]},{FPOOL=[40:120/0.5]},{SCPOOL=[0-$SCPOOL2./1]},{MPOOL=12,16,20,24},{NPOOL=12,16,20,24},{DD=0.0},{B=0.0},{ACPOOL='N/A','N/A','AC','AC'},{LDPOOL='N/A','N/A'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
LTOL
L tolerance
ⁿ/ₐ
W
[mm]
V1
[mm]
E
[mm]
RAH51-D5-L15-F5-G5-SC0-M2...
RAH51
Thread length designation
With wrench slot
SS400
-
5
+0.2/-0.2
4
8
1.0
RAH51-D6-L15-F5-G5-SC0-M3...
RAH51
Thread length designation
With wrench slot
SS400
-
6
+0.2/-0.2
5
8
1.0
RAH51-D8-L20-F8-G8-SC0-M4...
RAH51
Thread length designation
With wrench slot
SS400
-
8
+0.2/-0.2
7
8
1.6
RAH51-D10-L20-F8-G8-SC0-M...
RAH51
Thread length designation
With wrench slot
SS400
-
10
+0.2/-0.2
8
8
2.0
RAH51-D12-L25-F10-G10-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
12
+0.2/-0.2
10
10
2.5
RAH51-D15-L30-F12-G12-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
15
+0.2/-0.2
13
10
3.0
RAH51-D20-L40-F15-G15-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
20
+0.2/-0.2
17
10
3.5
RAH51-D25-L55-F20-G20-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
25
+0.2/-0.2
22
10
4.0
RAH51-D30-L65-F25-G25-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
30
+0.2/-0.2
27
15
5.0
RAH51-D35-L80-F30-G30-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
35
+0.2/-0.2
30
15
6.0
RAH51-D40-L80-F35-G35-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
40
+0.2/-0.2
36
20
6.0
RAH51-D50-L80-F40-G40-SC0...
RAH51
Thread length designation
With wrench slot
SS400
-
50
+0.2/-0.2
41
20
6.0
RAH52-D5-L15-F5-G5-SC0-M2...
RAH52
Thread length designation
With wrench slot
SS400
Black
5
+0.2/-0.2
4
8
1.0
RAH52-D6-L15-F5-G5-SC0-M3...
RAH52
Thread length designation
With wrench slot
SS400
Black
6
+0.2/-0.2
5
8
1.0
RAH52-D8-L20-F8-G8-SC0-M4...
RAH52
Thread length designation
With wrench slot
SS400
Black
8
+0.2/-0.2
7
8
1.6
RAH52-D10-L20-F8-G8-SC0-M...
RAH52
Thread length designation
With wrench slot
SS400
Black
10
+0.2/-0.2
8
8
2.0
RAH52-D12-L25-F10-G10-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
12
+0.2/-0.2
10
10
2.5
RAH52-D15-L30-F12-G12-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
15
+0.2/-0.2
13
10
3.0
RAH52-D20-L40-F15-G15-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
20
+0.2/-0.2
17
10
3.5
RAH52-D25-L55-F20-G20-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
25
+0.2/-0.2
22
10
4.0
RAH52-D30-L65-F25-G25-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
30
+0.2/-0.2
27
15
5.0
RAH52-D35-L80-F30-G30-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
35
+0.2/-0.2
30
15
6.0
RAH52-D40-L80-F35-G35-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
40
+0.2/-0.2
36
20
6.0
RAH52-D50-L80-F40-G40-SC0...
RAH52
Thread length designation
With wrench slot
SS400
Black
50
+0.2/-0.2
41
20
6.0
RAH53-D5-L15-F5-G5-SC0-M2...
RAH53
Thread length designation
With wrench slot
SS400
Electroless nickel platin...
5
+0.2/-0.2
4
8
1.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TBK01_65 - Hexagon Nut
Yiheda 3D Electronic Gallery
09.05.2024
RAJ41_46 - Round Pillar ¡¤ External Thread At Both Ends ¡¤ Step St ¡¤ Ard T...
Yiheda 3D Electronic Gallery
09.05.2024
RAN21_23 - Square Pillar ¡¤ Internal Thread At Both Ends ¡¤ L Size Specifie...
Yiheda 3D Electronic Gallery
09.05.2024
RBG11_16 - Hexagonal strut¡¤male thread on both ends¡¤male thread on one en...
Yiheda 3D Electronic Gallery
09.05.2024
RBB11_13 - Hexagonal Pillar ¡¤ One End External Thread
Yiheda 3D Electronic Gallery
09.05.2024
RBB06_16 - Hexagonal Struts One End Threaded Type / One End Male Threaded T...
Yiheda 3D Electronic Gallery
09.05.2024
RAJ21_26 - Round Pillar ¡¤ Internal Thread At Both Ends ¡¤ Step St ¡¤ Ard T...
Yiheda 3D Electronic Gallery
09.05.2024
RBG21_26 - Hexagonal strut¡¤male thread on both ends¡¤male thread on both e...
Yiheda 3D Electronic Gallery
09.05.2024
RAJ11_16 - Round Pillar ¡¤ One End External Thread ¡¤ Internal Thread At On...
Yiheda 3D Electronic Gallery
09.05.2024
RAN31_33 - Square Pillar ¡¤ Internal Thread At Both Ends ¡¤ L Size Thread ...
Yiheda 3D Electronic Gallery
09.05.2024
RAJ01_06 - Round Pillar ¡¤ One End External Thread ¡¤ Internal Thread At On...
Yiheda 3D Electronic Gallery
09.05.2024
RAJ31_36 - Round Pillar ¡¤ Internal Thread At Both Ends ¡¤ Step With Wrench...
Yiheda 3D Electronic Gallery
09.05.2024
RBC06_16 - Hexagonal Strut - Female Thread Type at Both Ends - L Dimension ...
Yiheda 3D Electronic Gallery
09.05.2024
RBC01_03 - Hexagonal Pillar ¡¤ Internal Thread At Both Ends ¡¤ L Size Speci...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성