您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
PRA - Standard cylinders
Aventics
Pneumatic cylinders and electric actuators
Standard cylinders
Powered by
CAD模型選擇
{aventics/piston_rod_cylinder/standard_cylinders/pra_asmtab.prj},{NB=PRA-DA-050-0001-0-1-1-1-1-1-1-0-000-0-0-0-0-0-BAS_(0)},{SERIES=PRA},{FN=double acting},{D=50},{STROKE=1},{POS=0},{THD=0},{CUSH=1},{PST=1},{PSTROD=1},{SEAL=1},{SCRP=1},{CRSNPRT=Standard},{PSTRODEXT=0},{ATEX=000},{TRUNMNT=0},{XV=0},{ENDCOV=Without surface treatment},{PPOSF=0},{PPOSR=0},{PSTRODMNT=000},{FCMNT=000},{MNTOF=00},{ECMNT=000},{MNTOR=00},{CNTBRNG=00},{GDUNT=000},{SENTYPE=000},{SENPOS=00},{FTNGF=000},{FTNGR=000},{A=32},{AF=17.0},{B=40},{BA=40},{BG=16},{E=65.0},{EE=G 1/4},{G=31.00},{H=65.0},{KF=M10},{KK=M16x1.5},{KV=24},{KW=8.0},{MM=20},{PL=19.0},{L2=25.00},{L3=4.5},{L8=106},{RT=M8},{SW=17},{TG=46.5},{VA=4},{VD=0},{WH=37},{ZM=180},{PPATH=assemblies/pra_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYC
Type code
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
FN
Function
ⁿ/ₐ
D
Piston diameter
[mm]
CRSNPRT
Corrosion protection
ⁿ/ₐ
ENDCOV
End covers
ⁿ/ₐ
CYLTYPE
Cylinder type
ⁿ/ₐ
A
Length
[mm]
AF
Length
[mm]
B
Diameter
[mm]
BA
Diameter
[mm]
BG
Length
[mm]
E
Distance
[mm]
EE
Thread
ⁿ/ₐ
G
Length
[mm]
H
Height
[mm]
KF
Thread
ⁿ/ₐ
KK
Thread
ⁿ/ₐ
KV
Width across flats
[mm]
KW
Nut height
[mm]
MM
Piston rod diameter
[mm]
PL
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L8
Length
[mm]
RT
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
TG
Distance
[mm]
VA
Length
[mm]
VD
Length
[mm]
WH
Length
[mm]
ZM
Length
[mm]
R480147690
PRA-DA-032-0001-0-1-1-1-1...
R480147690
PRA
double acting
32
Standard
Without surface treatment
Basic cylinder
22
12.0
30
30
16
46.5
G 1/8
27.75
47.5
M6
M10x1.25
16
5.0
12
16.0
16.25
4.5
94
M6
10
32.5
4
0
26
146
No order number available
PRA-DA-040-0001-0-1-1-1-1...
No order number available
PRA
double acting
40
Standard
Without surface treatment
Basic cylinder
24
13.5
35
35
16
53.0
G 1/4
33.25
53.0
M8
M12x1.25
18
6.0
16
20.0
18.25
4.5
105
M6
13
38.0
4
0
30
165
R480167893
PRA-DA-050-0001-0-1-1-1-1...
R480167893
PRA
double acting
50
Standard
Without surface treatment
Basic cylinder
32
17.0
40
40
16
65.0
G 1/4
31.00
65.0
M10
M16x1.5
24
8.0
20
19.0
25.00
4.5
106
M8
17
46.5
4
0
37
180
R480161442
PRA-DA-063-0001-0-1-1-1-1...
R480161442
PRA
double acting
63
Standard
Without surface treatment
Basic cylinder
32
17.0
45
45
16
75.0
G 3/8
38.25
75.0
M10
M16x1.5
24
8.0
20
24.0
25.00
4.5
121
M8
17
56.5
4
0
37
195
R480165001
PRA-DA-080-0001-0-1-1-1-1...
R480165001
PRA
double acting
80
Standard
Without surface treatment
Basic cylinder
40
21.0
45
45
17
95.0
G 3/8
38.25
95.0
M12
M20x1.5
30
10.0
25
23.5
33.00
0.0
128
M10
22
72.0
4
5
46
220
No order number available
PRA-DA-100-0001-0-1-1-1-1...
No order number available
PRA
double acting
100
Standard
Without surface treatment
Basic cylinder
40
21.0
55
55
17
115.0
G 1/2
42.25
115.0
M12
M20x1.5
30
10.0
25
25.0
36.00
0.0
138
M10
22
89.0
4
5
51
240
No order number available
PRA-DA-125-0001-0-1-1-1-1...
No order number available
PRA
double acting
125
Standard
Without surface treatment
Basic cylinder
54
28.0
60
60
20
140.0
G 1/2
53.85
140.0
M16
M27x2
41
13.5
32
33.0
45.00
0.0
160
M12
27
110.0
6
7
65
290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表