您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R2962.78 - Sliding pads. - Bronze with non-liquid lubricant
PlaSteel
Ranco
Oilless items
Guiding elements and sliding pads
Powered by
CAD模型選擇
{ranco/ranco/self_lubricating_items/guiding_elements_and_sliding_pads/r2962_78.prj},{NB=R2962.78.50x20x250},{IDNR=},{COD=R2962.78},{FS=B},{FSX=2},{B=50},{S=20},{A=250},{L1=15},{E1=105},{E2=10},{QH=3},{ED=Km 12},{EDX=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
[mm]
FS
Shape
ⁿ/ₐ
B
[mm]
S
[mm]
A
[mm]
L1
Length L1
[mm]
E1
[mm]
E2
[mm]
QH
Quantity of holes
[mm]
ED
Embrassure DIN 74
[mm]
R2962.78.30x12x100
R2962.78
A
30
12
100
15
60
0
2
Km 8
R2962.78.30x12x160
R2962.78
B
30
12
160
15
60
0
3
Km 8
R2962.78.30x12x250
R2962.78
B
30
12
250
15
105
0
3
Km 8
R2962.78.40x8x100
R2962.78
F
40
8
100
20
60
0
2
Km 8
R2962.78.40x8x160
R2962.78
G
40
8
160
20
60
0
3
Km 8
R2962.78.40x8x250
R2962.78
G
40
8
250
20
105
0
3
Km 8
R2962.78.40x12x100
R2962.78
A
40
12
100
20
60
0
2
Km 8
R2962.78.40x12x160
R2962.78
B
40
12
160
20
60
0
3
Km 8
R2962.78.40x12x250
R2962.78
B
40
12
250
20
105
0
3
Km 8
R2962.78.40x16x100
R2962.78
A
40
16
100
20
60
0
2
Km 10
R2962.78.40x16x160
R2962.78
B
40
16
160
20
60
0
3
Km 10
R2962.78.40x16x250
R2962.78
B
40
16
250
20
105
0
3
Km 10
R2962.78.50x20x100
R2962.78
A
50
20
100
15
60
20
2
Km 12
R2962.78.50x20x160
R2962.78
B
50
20
160
15
60
10
3
Km 12
R2962.78.50x20x250
R2962.78
B
50
20
250
15
105
10
3
Km 12
R2962.78.60x16x100
R2962.78
A
60
16
100
15
60
30
2
Km 10
R2962.78.60x16x160
R2962.78
B
60
16
160
15
60
15
3
Km 10
R2962.78.60x16x250
R2962.78
B
60
16
250
15
105
15
3
Km 10
R2962.78.80x12x100
R2962.78
A
80
12
100
20
60
40
2
Km 8
R2962.78.80x12x160
R2962.78
C
80
12
160
20
120
40
4
Km 8
R2962.78.80x12x250
R2962.78
D
80
12
250
20
105
20
5
Km 8
R2962.78.80x20x100
R2962.78
A
80
20
100
20
60
40
2
Km 12
R2962.78.80x20x160
R2962.78
C
80
20
160
20
120
40
4
Km 12
R2962.78.80x20x250
R2962.78
D
80
20
250
20
105
20
5
Km 12
R2962.78.100x16x100
R2962.78
A
100
16
100
20
60
60
2
Km 10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2960.93. - Sliding pad, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
R2960.72 - Sliding pads small dimentions. - Bronze with non-liquid lubrican...
PlaSteel
17.06.2021
2960.72. - Sliding pad, small dimension, Bronze with solid lubricant
FIBRO
21.07.2023
8.5 - Cover plates
voestalpine
15.06.2023
13.1 - Cam bottom plates WF 750/1A with lubricant
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表