您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
R1B - Series Standard
CY.PAG
Rodless cylinders
R1B - Series Standard
Powered by
CAD模型選擇
{cypag/rodless_cylinders/r1b/r1b_asmtab.prj},{NB=R1B32/100ST(0)},{IDX=13.1},{DI=32},{AUS=00},{HUB=100},{POS=0},{A=125},{B=22.0},{C=27},{D=152},{E=90},{F=27.0},{H=2.00},{L=10.5},{M=M6},{M1=M6},{N=7},{N1=14},{P=66.5},{QXQ1=52x51},{S=36},{VS=40},{VH=36},{WS=56},{WH=52},{Z=8.0},{Q=52.0},{Q1=51},{PPATH=parts/r1b_asmtpl.prj},{CTN=84123100},{SDT=10},{PDF=Datenblatt},{HUBX=0},{HUBMIN=499},{HUBX1=[100:5700]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Bill of material
ⁿ/ₐ
DI
Diameter
[mm]
A
Dimension A
[mm]
B
Dimension B
[mm]
C
Dimension C
[mm]
D
Dimension D
[mm]
E
Dimension E
[mm]
F
Dimension F
[mm]
G
Dimension G
[mm]
H
Dimension H
[mm]
L
Dimension L
[mm]
M
Dimension M
[mm]
M1
Dimension M1
[mm]
N
Dimension N
[mm]
N1
Dimension N1
[mm]
P
Dimension P
[mm]
QXQ1
Dimension QxQ1
[mm]
S
Dimension S
[mm]
VS
Dimension VS
[mm]
VH
Dimension VH
[mm]
WS
Dimension WS
[mm]
WH
Dimension WH
[mm]
Z
Dimension Z
[mm]
CTN
Customs Tariff Number
ⁿ/ₐ
SDT
Delivery time in days
ⁿ/ₐ
R1B16/100ST
R1B16
R1B16/100ST
16
65
15.5
15
69
36
16.5
M5
1.00
5.5
M4
M3
7
7
36.5
24.5x25
22
18
18
27
27
4.5
84123100
10
R1B25/100ST
R1B25
R1B25/100ST
25
100
21.0
23
111
65
25.0
G1/8
2.00
8.5
M5
M5
10
12
52.5
36x36
33
27
27
40
40
6.5
84123100
10
R1B32/100ST
R1B32
R1B32/100ST
32
125
22.0
27
152
90
27.0
G1/4
2.00
10.5
M6
M6
7
14
66.5
52x51
36
40
36
56
52
8.0
84123100
10
R1B40/100ST
R1B40
R1B40/100ST
40
150
44.0
30
152
90
27.0
G1/4
6.75
15.0
M6
M6
10
17
80.0
58.5x59
36
54
54
69
72
9.0
84123100
10
R1B50/100ST
R1B50
R1B50/100ST
50
175
42.0
33
200
110
27.0
G1/4
0.50
11.7
M6
M6
6
18
88.0
77x78
56
70
70
80
80
4.0
84123100
10
R1B63/100ST
R1B63
R1B63/100ST
63
215
47.5
50
235
155
36.0
G3/8
1.50
25.0
M8
M8
15
18
123.0
102x102
50
78
78
106
106
14.5
84123100
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表