您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
R1A - Series Classic
CY.PAG
Rodless cylinders
R1A -The Classic
Powered by
CAD模型選擇
{cypag/rodless_cylinders/r1a/r1a_asmtab.prj},{NB=R1A25/100ST(0)},{IDX=12.5},{DI=25},{AUS=00},{HUB=100},{HUBXX=[100:5700]},{POS=0},{C=23},{F=15},{I=13},{L=8.5},{M=M5},{M1=M5},{N1=10},{N2=35},{PP1=66-58},{P1=53.0},{QXQ1=36x36},{H=2},{S=23},{T=5},{VH=27},{WH=40},{VS=27},{WS=40},{Z=6.5},{Q=36.0},{Q1=36},{CTN=84123100},{SDT=10},{PDF=pdf_link1},{HUBX=0},{HUBMIN=500},{PPATH=parts/r1a_asmtpl.prj},{SI=no}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Bill of material
ⁿ/ₐ
DI
Diameter
[mm]
A
Dimension A
[mm]
B
Dimension B
[mm]
C
Dimension C
[mm]
D
Dimension D
[mm]
E
Dimension E
[mm]
E1
Dimension E1
[mm]
F
Dimension F
[mm]
G
Dimension G
[mm]
I
Dimension I
[mm]
L
Dimension L
[mm]
M
Dimension M
[mm]
M1
Dimension M1
[mm]
N1
Dimension N1
[mm]
N2
Dimension N2
[mm]
PP1
Dimension P-P1
[mm]
P1
Dimension P1
[mm]
QXQ1
Dimension QxQ1
[mm]
E2
Dimension E2
[mm]
H
Dimension H
[mm]
S
Dimension S
[mm]
T
Dimension T
[mm]
VH
Dimension VH
[mm]
WH
Dimension WH
[mm]
VS
Dimension VS
[mm]
WS
Dimension WS
[mm]
Z
Dimension Z
[mm]
CTN
Customs Tariff Number
ⁿ/ₐ
SDT
Delivery time in days
ⁿ/ₐ
R1A16/100ST
R1A16
R1A16/100ST
16
65
12
15
76
48
32
10
M5
6
5.5
M4
M3
7
27
43.5-42.3
37.5
24.5x25
64
1
18
4
18
27
18
27
4.5
84123100
10
R1A25/100ST
R1A25
R1A25/100ST
25
100
17
23
120
80
50
15
G1/8
13
8.5
M5
M5
10
35
66-58
53.0
36x36
100
2
23
5
27
40
27
40
6.5
84123100
10
R1A32/100ST
R1A32
R1A32/100ST
32
125
23
27
150
90
55
18
G1/4
12
10.5
M6
M6
14
41
86-82
74.0
52x51
110
2
27
6
36
52
40
56
8.0
84123100
10
R1A40/100ST
R1A40
R1A40/100ST
40
150
45
30
150
90
55
18
G1/4
12
15.0
M6
M6
17
41
97-93
85.0
58.5x59
110
7
28
6
54
72
54
69
9.0
84123100
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表