您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
R 04 W - Leader Pins Bushings - DME - Mat. 2.0975 - Graphite 200 HB
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/r_04_w.prj},{NB=R04W30056},{REF=R04W30056},{DESC=R 04 W x 30 x 056},{L=56},{L1=6},{L2=9},{D1=42},{D2=47},{D=30},{L3=3},{R=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
D
Diameter D
[mm]
L3
Length L3
[mm]
R
Radius R
[mm]
R04W09012
R04W09012
R 04 W x 09 x 012
12
3
3
14
18
9
2
1.0
R04W09017
R04W09017
R 04 W x 09 x 017
17
3
3
14
18
9
2
1.0
R04W09022
R04W09022
R 04 W x 09 x 022
22
3
3
14
18
9
2
1.0
R04W09027
R04W09027
R 04 W x 09 x 027
27
3
3
14
18
9
2
1.0
R04W09036
R04W09036
R 04 W x 09 x 036
36
3
3
14
18
9
2
1.0
R04W09046
R04W09046
R 04 W x 09 x 046
46
3
3
14
18
9
2
1.0
R04W09056
R04W09056
R 04 W x 09 x 056
56
3
3
14
18
9
2
1.0
R04W10012
R04W10012
R 04 W x 10 x 012
12
3
3
14
18
10
2
1.0
R04W10017
R04W10017
R 04 W x 10 x 017
17
3
3
14
18
10
2
1.0
R04W10022
R04W10022
R 04 W x 10 x 022
22
3
3
14
18
10
2
1.0
R04W10027
R04W10027
R 04 W x 10 x 027
27
3
3
14
18
10
2
1.0
R04W10036
R04W10036
R 04 W x 10 x 036
36
3
3
14
18
10
2
1.0
R04W10046
R04W10046
R 04 W x 10 x 046
46
3
3
14
18
10
2
1.0
R04W10056
R04W10056
R 04 W x 10 x 056
56
3
3
14
18
10
2
1.0
R04W14017
R04W14017
R 04 W x 14 x 017
17
6
9
20
25
14
3
1.5
R04W14022
R04W14022
R 04 W x 14 x 022
22
6
9
20
25
14
3
1.5
R04W14027
R04W14027
R 04 W x 14 x 027
27
6
9
20
25
14
3
1.5
R04W14036
R04W14036
R 04 W x 14 x 036
36
6
9
20
25
14
3
1.5
R04W14046
R04W14046
R 04 W x 14 x 046
46
6
9
20
25
14
3
1.5
R04W14056
R04W14056
R 04 W x 14 x 056
56
6
9
20
25
14
3
1.5
R04W14066
R04W14066
R 04 W x 14 x 066
66
6
9
20
25
14
3
1.5
R04W14076
R04W14076
R 04 W x 14 x 076
76
6
9
20
25
14
3
1.5
R04W15017
R04W15017
R 04 W x 15 x 017
17
6
9
20
25
15
3
1.5
R04W15022
R04W15022
R 04 W x 15 x 022
22
6
9
20
25
15
3
1.5
R04W15027
R04W15027
R 04 W x 15 x 027
27
6
9
20
25
15
3
1.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FBC Leader pin bushings - DME - Standard Material 1.7131
D-M-E
22.05.2024
R 03 W Self lubricating leader pin bushings - DME - Mat. 2.0975 - Graphit 2...
D-M-E
22.05.2024
R05 Locating sleeves - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
R 09 Tubular dowels - DME - Material 1.7131 60 HRC
D-M-E
22.05.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
22.05.2024
K 7580 Guided ejection system - DME
D-M-E
22.05.2024
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
22.05.2024
GB 113 Guide pillars - DME - Mat. 1.1731 - 720 HV 30
D-M-E
22.05.2024
DP Dowel pins - DME - DIN 6325 ±60 HRC
D-M-E
27.05.2024
FW 12 Ball cages - DME - FW 12 Ball cages Material Brass
D-M-E
22.05.2024
5700-5960 Leader pin bushings - inch - DME - Mat. C1117 - USA
D-M-E
22.05.2024
FW 13 Guide bushes for Ball cages - DME - Mat. 1.7131 - 680 HV 30
D-M-E
22.05.2024
5500-5510 Leader pin bushings - inch - DME - Mat. C1117 - USA
D-M-E
22.05.2024
GW Z Hose nipples - DME
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表