您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R - Haltering | SAE 1000/SAE 1000/ISO 6162-1 footprint
Parker
Parflange® F37
1000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/components/r_haltering_1000psi.prj},{NB=R - Haltering R156X},{ERMETO=R156X},{INFO=PDF Link},{BAU=3 1/2},{ZOOM=0.120},{ZFACTOR=0.160},{D=110.0},{S=5.0},{WEIGHT=0.04640},{ERMETO2=R156X}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
BAU
Size
[Inch]
D
Diameter
[mm]
S
Diameter
[mm]
WEIGHT
Weight
[kg]
R - Retaining ring R124X
R124X
1 1/2
56.0
4.0
0.01480
R - Retaining ring R132X
R132X
2
66.0
4.0
0.01740
R - Retaining ring R140X
R140X
2 1/2
77.0
4.0
0.02030
R - Retaining ring R148X
R148X
3
93.0
5.0
0.04040
R - Retaining ring R156X
R156X
3 1/2
110.0
5.0
0.04640
R - Retaining ring R164X
R164X
4
120.0
5.0
0.05210
R - Retaining ring R180X
R180X
5
144.0
6.0
0.08700
R - Retaining ring R196X
R196X
6
174.0
6.0
0.10590
R - Retaining ring R1128X
R1128X
8
232.0
8.0
0.25560
R - Retaining ring R1160X
R1160X
10
286.0
8.0
0.25560
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BFV - Blind flange | SAE 1000/ISO 6162-1
Parker
19.04.2024
F37 - Flare flange | SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
R - Retaining ring flange | SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
O-Ring Radial Application ISO Size, Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
TF/TF-R - TEE flange flat | SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
NPA, NPB, NPSW, NPSK, NPF, NPFH, NPEG - O-Rings - JIS B 2401 P Series (For ...
Misumi
31.05.2024
F37S - F37 seal | ISO 6164
Parker
19.04.2024
TFV F37 1000psi - Flare flange connection | Tube to port connection
Parker
31.05.2022
R - Retaining ring | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
WA - Weld adapter connection | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
Quad-Ring®Sealing - Groove Design for QUAD-RING® according AS 568 radial dy...
Trelleborg
01.02.2018
LF - Elbow flange flat face | SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
LF - Elbow flange | SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
LB - Flange L-block | SAE 3000/ISO 6162-1
Parker
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表