您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R - Retaining ring flange | SAE 1000/ISO 6162-1 footprint
Parker
Parflange® F37
1000 PSI
Flanges
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/flanges/r_retaining_ring_flange_1000psi.prj},{NB=R - Halteringflansch R-180-CFX},{ERMETO=R-180-CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=5},{A=92.1},{B=152.4},{DA=0.000},{D2=0.000},{G=181},{H=184.15},{M=185},{N=183},{O=186},{L=39},{SRA=4},{R1=16.0},{R2=90.0},{R3=3.100},{D4=156.200},{D3=75.000},{D5=0.000},{B1=0.000},{D140=17.000},{D125=9.5},{W=0.000},{WEIGHT=2.95000},{ZOOM=1.050},{ZFACTOR=1.400},{PN=70},{V=1.000},{ERMETO2=R-180-CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
A
Width
[mm]
B
Height
[mm]
DA
[mm]
D2
[mm]
G
Width
[mm]
H
Lenght
[mm]
M
Width
[mm]
N
Width
[mm]
O
Width
[mm]
L
Width
[mm]
SRA
Bolts/pc.
ⁿ/ₐ
WEIGHT
Weight
[kg]
PN
Pressure
[bar]
R - Retaining ring flange...
R-124-CFX
Steel, zinc plated, Cr(VI...
1 1/2
35.7
69.9
0.000
0.000
83
93.75
90
85
96
20
4
0.46500
70
R - Retaining ring flange...
R-132-CFX
Steel, zinc plated, Cr(VI...
2
42.9
77.8
0.000
0.000
97
101.60
102
99
104
20
4
0.55370
70
R - Retaining ring flange...
R-140-CFX
Steel, zinc plated, Cr(VI...
2 1/2
50.8
88.9
0.000
0.000
109
114.30
114
111
117
20
4
0.68085
70
R - Retaining ring flange...
R-148-CFX
Steel, zinc plated, Cr(VI...
3
61.9
106.4
0.000
0.000
131
135.50
136
133
137
25
4
1.19399
70
R - Retaining ring flange...
R-156-CFX
Steel, zinc plated, Cr(VI...
3 1/2
69.9
120.7
0.000
0.000
140
152.40
148
142
155
29
4
1.43480
70
R - Retaining ring flange...
R-164-CFX
Steel, zinc plated, Cr(VI...
4
77.8
130.2
0.000
0.000
152
161.95
160
155
164
30
4
1.70500
70
R - Retaining ring flange...
R-180-CFX
Steel, zinc plated, Cr(VI...
5
92.1
152.4
0.000
0.000
181
184.15
185
183
186
39
4
2.95000
70
R - Retaining ring flange...
R-196-CFX
Steel, zinc plated, Cr(VI...
6
0.0
0.0
235.500
208.000
0
0.00
0
0
0
39
6
4.95110
70
R - Retaining ring flange...
R-1128-CFX
Steel, zinc plated, Cr(VI...
8
0.0
0.0
318.000
275.000
0
0.00
0
0
0
38
8
8.95000
50
R - Retaining ring flange...
R-1160-CFX
Steel, zinc plated, Cr(VI...
10
0.0
0.0
409.600
345.000
0
0.00
0
0
0
50
8
23.29000
50
R - Retaining ring flange...
R-124-SSX
Stainless Steel
1 1/2
35.7
69.9
0.000
0.000
83
93.75
90
85
96
20
4
0.42500
70
R - Retaining ring flange...
R-132-SSX
Stainless Steel
2
42.9
77.8
0.000
0.000
97
101.60
102
99
104
20
4
0.57000
70
R - Retaining ring flange...
R-140-SSX
Stainless Steel
2 1/2
50.8
88.9
0.000
0.000
109
114.30
114
111
117
20
4
0.69620
70
R - Retaining ring flange...
R-148-SSX
Stainless Steel
3
61.9
106.4
0.000
0.000
131
135.50
136
133
137
25
4
1.22040
70
R - Retaining ring flange...
R-156-SSX
Stainless Steel
3 1/2
69.9
120.7
0.000
0.000
140
152.40
148
142
155
29
4
1.50040
70
R - Retaining ring flange...
R-164-SSX
Stainless Steel
4
77.8
130.2
0.000
0.000
152
161.95
160
155
164
30
4
1.79960
70
R - Retaining ring flange...
R-180-SSX
Stainless Steel
5
92.1
152.4
0.000
0.000
181
184.15
185
183
186
39
4
2.85870
70
R - Retaining ring flange...
R-196-SSX
Stainless Steel
6
0.0
0.0
235.500
208.000
0
0.00
0
0
0
39
6
4.96000
70
R - Retaining ring flange...
R-1128-SSX
Stainless Steel
8
0.0
0.0
318.000
275.000
0
0.00
0
0
0
38
8
8.95000
50
R - Retaining ring flange...
R-1160-SSX
Stainless Steel
10
0.0
0.0
409.600
345.000
0
0.00
0
0
0
50
8
23.29000
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表