您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PZ - Shoulder Screws - Hex Socket Head - 303 Stainless Steel and 416 Stainless Steel Hardened RC 26-36
WMBerg
INCH
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/fasteners/f18.prj},{NB=PZ-45},{PN=PZ-45},{DES=SOCKET SHOULDER - SCREW},{CN=Master Inch/Metric Catalog},{CP=F19},{MAT=416 Stainless Steel},{TS=3/8-16},{D1=0.4995},{L=1.0005},{D=3/4},{H=5/16},{E=5/8},{S=1/4},{NDM=0.3737},{NDM1=0.3125},{KDM=0.2992},{D0=0.7500},{H1=0.3125},{E1=0.6250},{S1=0.2500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
D1
Shoulder Diameter d (+.000/-.001)
[Inch]
L
Shoulder Length L(+.002/-.000)
[Inch]
D
Head Diameter
[Inch]
H
Head Height
[Inch]
E
Thread Length
[Inch]
S
Hex Width
[Inch]
PZ-1
PZ-1
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#4-40
0.1245
0.1255
1/4
1/8
5/32
5/64
PZ-2
PZ-2
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#4-40
0.1245
0.1880
1/4
1/8
5/32
5/64
PZ-3
PZ-3
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#4-40
0.1245
0.2505
1/4
1/8
5/32
5/64
PZ-4
PZ-4
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#4-40
0.1245
0.3130
1/4
1/8
5/32
5/64
PZ-5
PZ-5
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#4-40
0.1245
0.3755
1/4
1/8
5/32
5/64
PZ-6
PZ-6
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.1255
5/16
5/32
3/16
3/32
PZ-7
PZ-7
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.1880
5/16
5/32
3/16
3/32
PZ-8
PZ-8
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.2505
5/16
5/32
3/16
3/32
PZ-9
PZ-9
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.3130
5/16
5/32
3/16
3/32
PZ-10
PZ-10
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.3755
5/16
5/32
3/16
3/32
PZ-11
PZ-11
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.5005
5/16
5/32
3/16
3/32
PZ-12
PZ-12
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.6255
5/16
5/32
3/16
3/32
PZ-13
PZ-13
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
0.7505
5/16
5/32
3/16
3/32
PZ-14
PZ-14
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
1.0005
5/16
5/32
3/16
3/32
PZ-15
PZ-15
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
1.2505
5/16
5/32
3/16
3/32
PZ-16
PZ-16
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#8-32
0.1870
1.5005
5/16
5/32
3/16
3/32
PZ-17
PZ-17
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.1255
3/8
3/16
1/4
1/8
PZ-18
PZ-18
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.1880
3/8
3/16
1/4
1/8
PZ-19
PZ-19
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.2505
3/8
3/16
1/4
1/8
PZ-20
PZ-20
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.3130
3/8
3/16
1/4
1/8
PZ-21
PZ-21
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.3755
3/8
3/16
1/4
1/8
PZ-22
PZ-22
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.5005
3/8
3/16
1/4
1/8
PZ-23
PZ-23
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.6255
3/8
3/16
1/4
1/8
PZ-24
PZ-24
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
0.7505
3/8
3/16
1/4
1/8
PZ-25
PZ-25
SOCKET SHOULDER - SCREW
Master Inch/Metric Catalo...
416 Stainless Steel
#10-32
0.2495
1.0005
3/8
3/16
1/4
1/8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SS2 - Shaft Spacer - 5/64" to 1/2" Shaft Size Inner Race - 18-8 Stainless S...
WMBerg
06.06.2023
SS1 - Shaft Spacer - 5/64" to 3/16" Shaft Size Inner Race - 18-8 Stainless ...
WMBerg
06.06.2023
LBS - Linear Ball Slides - Aluminum Black Anodized
WMBerg
06.06.2023
PL - Shoulder Screws - Slotted Head - 303 Stainless Steel and 416 Stainless...
WMBerg
06.06.2023
BN 48177 - Socket head shoulder screws, Coarse thread, Steel, Alloy Steel, ...
Bossard Inch
29.11.2018
JEM - Cam Follower - Ball Bearing or Oil-Less Bronze Bearing
WMBerg
06.06.2023
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
WZ 412 Shoulder screws - DME - Case hardening steel 12.9 DIN 267
D-M-E
27.05.2024
Mold and die springs Gold IN - Heavy duty (color coded gold)
D-M-E
24.05.2024
WN 7379 - Shoulder Screws, Steel, with Collar
JW Winco
02.04.2024
B1 - Ball Bearings - Precision ABEC-3 and ABEC-7 3/64" to 1/2" Bore - 440C ...
WMBerg
06.06.2023
JE-R - Roller Bearing Cam Follower
WMBerg
06.06.2023
ISO 7379 - Shoulder screws with collar
Ganter
12.04.2024
CD - Thrust Washers and Disks
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表