您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 9190.2 - Pull-down clamps with clamping thread and support, Type E, with serrated clamping jaw
Elesa+Ganter
机械操作件
GN 9190.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn9190_2/gn9190_2_e_asmtab.prj},{NB=Niederzugspanner GN 9190.2-14-M12-E-G (closed)},{PARTNUMBER=GN 9190.2-14-M12-E-G},{A=14},{D1=M12},{D1X=12.000},{KEN=G - Spannhub mit Kegelspannschraube},{POS=0},{FS=15.0},{B1=48},{B2=16.0},{D2=13.0},{D3=M12},{D3X=12},{D4=M12},{D4X=12.000},{H1=53},{H2=45},{H3=27},{H4=15},{L1=72},{L2=40},{L3=44},{L4=100.0},{L5=55},{L6=-},{L6X=0},{S=4},{MA=9},{WEIGHT=1.3420},{CTN=84662098},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn9190_2_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
A
Slot width
[mm]
D1
ⁿ/ₐ
KEN
Coding
ⁿ/ₐ
FS
max. clamping force
[kN]
B1
[mm]
B2
[mm]
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
±0,01
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
S
Clamping stroke
[mm]
MA
max. tigehting torque
[Nm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Pull-down clamp GN 9190.2...
GN 9190.2-10-M8-E-G
10
M8
G - Clamping stroke with ...
7.0
32
12.1
8.4
M8
M8
44
40
28
15
52
28
30
72.5
38
-
3
3
0.5660
84662098
YES
Pull-down clamp GN 9190.2...
GN 9190.2-10-M8-E-K
10
M8
K - Clamping stroke with ...
7.0
32
12.1
8.4
M8
M8
44
40
28
15
52
28
30
72.5
38
63
3
3
0.7030
84662098
YES
Pull-down clamp GN 9190.2...
GN 9190.2-14-M12-E-G
14
M12
G - Clamping stroke with ...
15.0
48
16.0
13.0
M12
M12
53
45
27
15
72
40
44
100.0
55
-
4
9
1.3420
84662098
YES
Pull-down clamp GN 9190.2...
GN 9190.2-14-M12-E-K
14
M12
K - Clamping stroke with ...
15.0
48
16.0
13.0
M12
M12
53
45
27
15
72
40
44
100.0
55
78
4
9
1.5530
84662098
YES
Pull-down clamp GN 9190.2...
GN 9190.2-18-M16-E-G
18
M16
G - Clamping stroke with ...
21.5
68
18.8
17.0
M16
M16
72
60
38
20
86
41
56
126.0
63
-
7
20
3.1490
84662098
YES
Pull-down clamp GN 9190.2...
GN 9190.2-18-M16-E-K
18
M16
K - Clamping stroke with ...
21.5
68
18.8
17.0
M16
M16
72
60
38
20
86
41
56
126.0
63
108
7
20
3.5120
84662098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 9190 - Pull-down clamps with spiral tension lever, Type E, with serrated...
Elesa+Ganter
28.03.2024
RDB - Toothed clamping elements
Elesa
13.05.2024
GN 917 - Double cam levers
Ganter
12.04.2024
GN 9192.3 - Height cylinders
Elesa+Ganter
28.03.2024
GN 9192 - Down-thrust clamps, Type S, with clamping screw
Elesa+Ganter
28.03.2024
GN 187.5 - Stainless Steel-Locking plates, Type C, Stud, with male thread
Elesa+Ganter
28.03.2024
GN 187.6 - Locking joint sets, Type E, with clamping lever with eccentrical...
Elesa+Ganter
28.03.2024
GN 187.4 A - Serrated locking plates, Type A with tapped hole d3 in the cen...
Ganter
12.04.2024
GN 411.2 K - Centring bore clamps type K with clamping balls
Ganter
12.04.2024
GN 187.2 - Thrust springs
Elesa+Ganter
28.03.2024
GN 9192.2 - Positioning ring for down-thrust clamps GN 9192
Elesa+Ganter
28.03.2024
GN 187.1 - Guide pots
Ganter
12.04.2024
GN 9190.3 - Support strips for pull-down clamps GN 9190 / GN 9190.1 / GN 91...
Elesa+Ganter
28.03.2024
GN 917.1 - Stainless Steel-Double cam levers
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表