피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
PSN
Spyraflo
Clinched or Pressed Bearings
Rolling Element Bearings
Needle Rollers
Press Fit, Self Align
Powered by
CAD모델 선택
{spyraflo/clinched_or_pressed_bearings/rolling_element_bearings/needle_rollers/press_fit_self_align/psn.prj},{NB=PSN-625},{PN=PSN-625},{MAXRL=1830},{MAXS=17600},{WEIGHT=2.38},{SHA256=OZr3GfuH9ehntA1svGiDb+F4uSulaobbPZbo5xjOmIM=},{INAME=00010__psn2d625},{DESC=Press Fit, Self Align, Needle Roller},{BT=Rolling Element},{ALIGNMENT=Self-Aligning},{MOUNTING=Press-Fit},{NOMID=0.625 in},{IDMIN=0.6245 in},{IDMAX=0.625 in},{AM=Oscillating, Rotating},{ARO=Clear Zinc Plated (CZP)},{SRF=Black Oxide},{SR=Hardened Shaft 58 - 64 Rc, (Minimum depth .040\" [1mm] in case hardened); Surface finish: 16 RMS (.4 Ra) Minimum},{OT=Celcius -30 to 100},{FC=0.004 to 0.008},{STORAGE=Clean, dry storage. Desiccants or rust inhibiting paper is recommended for long term storage.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
ALIGNMENT
Alignment
ⁿ/ₐ
MOUNTING
Mounting
ⁿ/ₐ
NOMID
Nominal ID
ⁿ/ₐ
IDMIN
ID Minimum
ⁿ/ₐ
IDMAX
ID Maximum
ⁿ/ₐ
MAXRL
Max Radial Load
[N]
MAXS
Max Speed
[rpm]
WEIGHT
Weight
[g]
AM
Allowable Motions
ⁿ/ₐ
ARO
Available Retainer Options
ⁿ/ₐ
SRF
Standard Retainer Finish
ⁿ/ₐ
SR
Shaft Requirements
ⁿ/ₐ
OT
Operating Temperature
[°]
FC
Friction Coefficient
[µ]
STORAGE
Storage
ⁿ/ₐ
MAINTENANCE
Maintenance
ⁿ/ₐ
WEBPAGE
Webpage
ⁿ/ₐ
PSN-125
PSN-125
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
0.125 in
0.1247 in
0.125 in
240
31500
0.20
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-187
PSN-187
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
0.188 in
0.1872 in
0.1875 in
630
21000
0.40
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-250
PSN-250
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
0.25 in
0.2495 in
0.25 in
570
44000
0.83
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-312
PSN-312
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
0.313 in
0.312 in
0.3125 in
650
35500
0.74
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-375
PSN-375
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
0.375 in
0.3745 in
0.375 in
650
29500
0.64
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-500
PSN-500
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
0.5 in
0.4995 in
0.5 in
1040
22000
1.48
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-625
PSN-625
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
0.625 in
0.6245 in
0.625 in
1830
17600
2.38
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-4M
PSN-4M
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
4 mm
3.992 mm
4 mm
1780
41000
10.89
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-6M
PSN-6M
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
6 mm
5.992 mm
6 mm
2030
35000
9.53
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-8M
PSN-8M
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
8 mm
7.991 mm
8 mm
2750
28000
21.77
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-10M
PSN-10M
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
10 mm
9.991 mm
10 mm
4400
23000
19.50
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-12M
PSN-12M
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
12 mm
11.989 mm
12 mm
4950
20000
44.45
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-15M
PSN-15M
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
15 mm
14.989 mm
15 mm
7900
16000
66.22
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
PSN-16M
PSN-16M
Press Fit, Self Align, Ne...
Rolling Element
Self-Aligning
Press-Fit
16 mm
15.989 mm
16 mm
7600
15000
66.00
Oscillating, Rotating
Clear Zinc Plated (CZP)
Black Oxide
Hardened Shaft 58 - 64 Rc...
Celcius -30 to 100
0.004 to 0.008
Clean, dry storage. Desic...
Maintenance free or sched...
http://www.spyraflo.com/p...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PBS
Spyraflo
01.02.2022
FSN
Spyraflo
01.02.2022
gb_t_283_94_nu.prj - Rolling bearings - Cylindrical roller ball bearings - ...
Chinese Manufacturers
29.11.2022
SBS
Spyraflo
01.02.2022
SLF21 - Guide Shaft, Tube Type, One End Male Thread Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성