您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PSC - Pipe seal carrier | ISO 6164 footprint
Parker
Parflange® F37
ISO 6164
Components
Powered by
CAD模型選擇
{parker/parflange_f37/iso6164/components/psc_rohr_dichtringtraeger_iso6164.prj},{NB=PSC - Rohr Dichtringtraeger PSC128-250X25VCF},{ERMETO=PSC128-250X25VCF},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{RG=250X25},{BAU=8},{D1=200},{L=40.0},{FD=400},{R=0.300},{WEIGHT=7.64000},{ZOOM=1.125},{ZFACTOR=1.500},{D3=262.000},{D4=252.000},{D5=224.000},{D6=216.800},{L1=18.000},{L2=2.000},{ERMETO2=PSC128-250X25VCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
RG
Pipe size
ⁿ/ₐ
BAU
Size
[Inch]
D1
Diameter
[mm]
L
Width
[mm]
FD
Flange pressure
[bar]
WEIGHT
Weight
[kg]
PSC - Pipe seal carrier P...
PSC32-66X8.5VCF
Steel, zinc plated, Cr(VI...
66X8,5
2
49
6.5
400
0.20450
PSC - Pipe seal carrier P...
PSC40-80X10VCF
Steel, zinc plated, Cr(VI...
80X10
2 1/2
60
15.0
400
0.38090
PSC - Pipe seal carrier P...
PSC48-97X12VCF
Steel, zinc plated, Cr(VI...
97X12
3
73
15.0
400
0.55700
PSC - Pipe seal carrier P...
PSC64-115X15VCF
Steel, zinc plated, Cr(VI...
115X15
4
85
15.0
400
0.84080
PSC - Pipe seal carrier P...
PSC72-130X15VCF
Steel, zinc plated, Cr(VI...
130X15
4 1/2
100
25.5
400
1.56700
PSC - Pipe seal carrier P...
PSC80-150X15VCF
Steel, zinc plated, Cr(VI...
150X15
5
120
38.0
400
2.78500
PSC - Pipe seal carrier P...
PSC96-190X20VCF
Steel, zinc plated, Cr(VI...
190X20
6
150
40.0
400
4.55060
PSC - Pipe seal carrier P...
PSC128-250X25VCF
Steel, zinc plated, Cr(VI...
250X25
8
200
40.0
400
7.64000
PSC - Pipe seal carrier P...
PSC32-66X8.5VSS
Steel, zinc plated, Cr(VI...
66X8,5
2
49
6.5
400
0.18600
PSC - Pipe seal carrier P...
PSC40-80X10VSS
Steel, zinc plated, Cr(VI...
80X10
2 1/2
60
15.0
400
0.35000
PSC - Pipe seal carrier P...
PSC48-97X12VSS
Steel, zinc plated, Cr(VI...
97X12
3
73
15.0
400
9999.99999
PSC - Pipe seal carrier P...
PSC64-115X15VSS
Steel, zinc plated, Cr(VI...
115X15
4
85
15.0
400
9999.99999
PSC - Pipe seal carrier P...
PSC72-130X15VSS
Steel, zinc plated, Cr(VI...
130X15
4 1/2
100
25.5
400
9999.99999
PSC - Pipe seal carrier P...
PSC80-150X15VSS
Steel, zinc plated, Cr(VI...
150X15
5
120
38.0
400
9999.99999
PSC - Pipe seal carrier P...
PSC96-190X20VSS
Steel, zinc plated, Cr(VI...
190X20
6
150
40.0
400
9999.99999
PSC - Pipe seal carrier P...
PSC128-250X25VSS
Steel, zinc plated, Cr(VI...
250X25
8
200
40.0
400
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表