您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® AQ-Seal® - Piston, double actions sealing elements from Turcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® AQ Seal®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_aq-seal/taqs_tab.prj},{NB=PQ2201050-M12N (01)},{IDNR=},{L1=8.1},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{DNX=105.000},{D1X=84.000},{SNO=22},{ORS=83+7.0},{QRS=94.92+2.62},{PPATH=turcon_aqseal_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
PQ1200160-M12N
PQ1200160
16.0
5.0
4.2
1.000
0-40
0.250
standard application
PQ1200180-M12N
PQ1200180
18.0
7.0
4.2
1.000
0-40
0.250
standard application
PQ1200200-M12N
PQ1200200
20.0
9.0
4.2
1.000
0-40
0.250
standard application
PQ1200220-M12N
PQ1200220
22.0
11.0
4.2
1.000
0-40
0.250
standard application
PQ1200250-M12N
PQ1200250
25.0
14.0
4.2
1.000
0-40
0.250
standard application
PQ1200280-M12N
PQ1200280
28.0
17.0
4.2
1.000
0-40
0.250
standard application
PQ1200300-M12N
PQ1200300
30.0
19.0
4.2
1.000
0-40
0.250
standard application
PQ1200320-M12N
PQ1200320
32.0
21.0
4.2
1.000
0-40
0.250
standard application
PQ1200350-M12N
PQ1200350
35.0
24.0
4.2
1.000
0-40
0.250
standard application
PQ1400400-M12N
PQ1400400
40.0
29.0
4.2
1.000
0-40
0.250
light application
PQ1400420-M12N
PQ1400420
42.0
31.0
4.2
1.000
0-40
0.250
light application
PQ1400450-M12N
PQ1400450
45.0
34.0
4.2
1.000
0-40
0.250
light application
PQ1400480-M12N
PQ1400480
48.0
37.0
4.2
1.000
0-40
0.250
light application
PQ1400500-M12N
PQ1400500
50.0
39.0
4.2
1.000
0-40
0.250
light application
PQ1200500-M12N
PQ1200500
50.0
34.5
6.3
1.300
0-40
0.300
standard application
PQ1400520-M12N
PQ1400520
52.0
41.0
4.2
1.000
0-40
0.250
light application
PQ1400550-M12N
PQ1400550
55.0
44.0
4.2
1.000
0-40
0.250
light application
PQ1400600-M12N
PQ1400600
60.0
49.0
4.2
1.000
0-40
0.250
light application
PQ1400630-M12N
PQ1400630
63.0
52.0
4.2
1.000
0-40
0.250
light application
PQ1200630-M12N
PQ1200630
63.0
47.5
6.3
1.300
0-40
0.300
standard application
PQ1400650-M12N
PQ1400650
65.0
54.0
4.2
1.000
0-40
0.250
light application
PQ1400700-M12N
PQ1400700
70.0
59.0
4.2
1.000
0-40
0.250
light application
PQ1200700-M12N
PQ1200700
70.0
54.5
6.3
1.300
0-40
0.300
standard application
PQ1400750-M12N
PQ1400750
75.0
64.0
4.2
1.000
0-40
0.250
light application
PQ1400800-M12N
PQ1400800
80.0
64.5
6.3
1.300
0-40
0.300
light application
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表