您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Male connectors, round housing, mini
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
»Blue series« mini, plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/kunststoff-messing_vernickelt_blaue_serie-mini/ger_einsch_ge_rund_mini.prj},{NB=POC-64},{ARTNR=POC-64},{GEW=M6x1},{SA=4},{L1=18.5},{NDM=6.000},{P=1.000},{L2=4.0},{X=8.0},{Y=10.0},{D1=9.0},{D2=4},{SW2=2},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
SA
For tube O.D.
[mm]
L1
[mm]
POC-33
POC-33
M3x0.5
3
15.0
POC-34
POC-34
M3x0.5
4
17.5
POC-53
POC-53
M5x0.8
3
16.0
POC-54
POC-54
M5x0.8
4
18.0
POC-56
POC-56
M5x0.8
6
18.0
POC-63
POC-63
M6x1
3
15.0
POC-64
POC-64
M6x1
4
18.5
POC-66
POC-66
M6x1
6
18.5
POC-74
POC-74
M7x1
4
18.5
POC-76
POC-76
M7x1
6
19.5
POCG-184
POCG-184
G 1/8
4
15.2
POCG-186
POCG-186
G 1/8
6
17.6
POCR-184
POCR-184
R 1/8
4
15.5
POCR-186
POCR-186
R 1/8
6
18.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Male connectors, parallel male thread with O-ring
Riegler
15.01.2018
Male connectors, parallel male thread with O-ring
Riegler
15.01.2018
Banjos, swivel type, parallel male thread with O-ring
Riegler
15.01.2018
Male elbows, swivel type, mini
Riegler
15.01.2018
Male elbows, swivel type, parallel male thread with O-ring
Riegler
15.01.2018
Plugs, with O-ring
Riegler
15.01.2018
Verschlussstopfen, inkl. NBR-O-Ring
Riegler
13.04.2016
Male connectors, hexagonal housing, mini
Riegler
15.01.2018
Y-unions
Riegler
15.01.2018
Ball valves with wing lever
Riegler
01.07.2021
Elbows, male-female
Riegler
27.01.2016
Tees, female-female-male
Riegler
27.01.2016
Mini safety ball valves, non-lockable, with relief port
Riegler
17.11.2015
21400 - Carriages
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表