您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PS Planetary gearbox - PS..60 - 115
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless electric drives
Accessories for OSPE
gear
Powered by
CAD模型選擇
{parker_origa/aktorik/electricactuator/zubehoerospe/getriebe/psgetriebe.prj},{NB=PO-PS90-003-S2/MU90001(2)},{TYPE2=PS90},{VERSION=1-stufig},{TYPE=0},{MTYPE=2},{MF=<=19},{MG=20 - 40},{MT=20.000},{A=100.000},{B=6.500},{BT=10.000},{C=90.000},{D=80.000},{E=15.000},{F=22.000},{FB1=8.000},{G=52.000},{R1=60.000},{R2=60.000},{L1=69.500},{L2=113.000},{FB2=16.000},{FORM=3.000},{G1=34.000},{G2=5.500},{G3=9.000},{G4=9.500},{G5=6.000},{G6=5.000},{G7=13.000},{G8=7.000},{G9=10.000},{G10=48.550},{G11=7.000},{G12=21.000},{G13=2.000},{G14=5.000},{G15=50.000},{G16=33.800},{G17=6.000},{G18=26.000},{G19=2.500},{A1=50.000},{A2=40.000},{A3=4.200},{A4=20.450},{A5=19.200},{A6=15.000},{A7=22.000},{G20=78.000},{R4=51.000},{A8=17.000},{FORM1=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE2
Version
ⁿ/ₐ
VERSION
Number of stages
ⁿ/ₐ
MF
ⁿ/ₐ
MG
ⁿ/ₐ
MT
[mm]
A
[mm]
B
[mm]
BT
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
L1
[mm]
L2
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
MD
[mm]
ME
[mm]
FORM1
[mm]
PO-PS60-003-S2/MU60254(0)
PS60
1-stufig
<=14
16 - 35
16.500
70.000
5.500
8.000
62.000
50.000
11.000
16.000
40.000
59.800
94.800
63.000
5.500
60.000
40.000
2.500
1.000
PO-PS60-020-S2/MU60254(0)
PS60
2-stufig
<=14
16 - 35
16.500
70.000
5.500
8.000
62.000
50.000
11.000
16.000
40.000
59.800
94.800
63.000
5.500
60.000
40.000
2.500
1.000
PO-PS90-003-S2/MU90001(2)
PS90
1-stufig
<=19
20 - 40
20.000
100.000
6.500
10.000
90.000
80.000
15.000
22.000
52.000
69.500
113.000
100.000
6.500
82.000
80.000
3.500
1.000
PO-PS90-020-S2/MU90001(2)
PS90
2-stufig
<=19
20 - 40
20.000
100.000
6.500
10.000
90.000
80.000
15.000
22.000
52.000
69.500
113.000
100.000
6.500
82.000
80.000
3.500
1.000
PO-PS115-003-S2/MU115270(...
PS115
1-stufig
<=24
22 - 50
24.000
130.000
8.500
14.000
115.000
110.000
16.000
32.000
68.000
90.200
143.400
115.000
9.000
100.000
95.000
3.500
1.000
PO-PS115-020-S2/MU115270(...
PS115
2-stufig
<=24
22 - 50
24.000
130.000
8.500
14.000
115.000
110.000
16.000
32.000
68.000
90.200
143.400
115.000
9.000
100.000
95.000
3.500
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EMGA - gear unit
Festo
22.08.2023
LP Planetary gearbox - LP..70 - 120
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
SM..60-142 - Servomotor
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Gear Motor - Foot mount
Special Collection
14.08.2023
LP070-120 - Planetary gearbox
TAIYO
14.06.2023
MAE - Profile Mounting for OSP-E_BHD
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Mod.GB D - Planetary gear in line
Camozzi
16.05.2024
BMH 100 - Medium inertia AC-servo motor
Schneider Electric
26.11.2019
PX - Planetary reducer PX series
HEFA
29.04.2024
Planetengetriebe - PS..60 - 115
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
SK Angular gearbox - SK..50 - 100
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
EMGC - gear unit
Festo
22.08.2023
DryLin® E - Stepper Motors - NEMA34 - Stepper Motors
igus
12.09.2022
PS, PX - Generation II Stealth Gearhead "In-Line"
Parker Electromechanical
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表