您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Clevis Mounting OSP-P - Clevis Mounting OSP 10-80
PARKER AUTOMATION DIVISION EUROPE
Actuators
Rodless pneumatic drive
Accessories for pneumatic drives
Clevis mounting
Powered by
CAD模型選擇
{parker_origa/aktorik/pneuantrieb/zubehoerantrieb/beweglichermitnehmer/beweglicher_mitnehmer.prj},{NB=HO-20096 32Mitnehmer(0,00)},{D=32},{VERSION=0},{NNHO=0},{NNVE=0},{J=152.000},{Q=25.000},{T=6.000},{R=6.600},{HH=6.000},{KK=68.000},{LL=50.000},{MM=28.000},{NN=2.000},{OO=13.000},{PP=62.000},{SS=60.000},{ST=46.000},{TT=40.000},{UU=30.000},{MN1=15.900},{MN2=6.000},{MN3=18.000},{MN4=125.000},{MN5=22.000},{MN6=36.000},{MN7=125.000},{MN8=36.000},{MN9=12.000},{BA1=17.500},{BA2=27.000},{D1=6.600},{W1=60.000},{IDNR1=20096},{IDNR2=20094},{D2=12.400},{FORM=A},{AR=0.000},{AS=0.000},{M=0.000},{V=0.000},{Z=0.000},{A=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D
Piston Diameter
[mm]
J
[mm]
Q
[mm]
T
[mm]
R
[mm]
HH
[mm]
KK
[mm]
LL
[mm]
MM
[mm]
NN
[mm]
OO
[mm]
PP
[mm]
SS
[mm]
ST
[mm]
TT
[mm]
UU
[mm]
D2
[mm]
FORM
ⁿ/ₐ
AR
[mm]
AS
[mm]
M
[mm]
V
[mm]
Z
[mm]
A
[mm]
PO-0 10Clevis Mounting(0,...
10
0.000
0.000
0.000
0.000
0.000
26.000
18.500
11.500
1.000
0.000
24.000
20.000
0.000
0.000
0.000
0.000
B
2.000
27.000
22.500
3.500
65.000
0.000
PO-20462 16Clevis Mountin...
16
69.000
10.000
4.000
4.500
3.000
34.000
26.600
10.000
1.000
8.500
26.000
28.000
20.000
10.000
11.000
7.400
A
0.000
0.000
0.000
0.000
0.000
23.000
PO-20005 25Clevis Mountin...
25
117.000
16.000
5.000
5.500
3.500
52.000
39.000
19.000
2.000
9.000
38.000
40.000
30.000
16.000
21.000
10.300
A
0.000
0.000
0.000
0.000
0.000
31.000
PO-20096 32Clevis Mountin...
32
152.000
25.000
6.000
6.600
6.000
68.000
50.000
28.000
2.000
13.000
62.000
60.000
46.000
40.000
30.000
12.400
A
0.000
0.000
0.000
0.000
0.000
38.000
PO-20024 40Clevis Mountin...
40
152.000
25.000
6.000
0.000
6.000
74.000
56.000
28.000
2.000
13.000
62.000
60.000
46.000
0.000
30.000
0.000
A
0.000
0.000
0.000
0.000
0.000
46.000
PO-20097 50Clevis Mountin...
50
200.000
25.000
6.000
0.000
6.000
79.000
61.000
28.000
2.000
13.000
62.000
60.000
46.000
0.000
30.000
0.000
A
0.000
0.000
0.000
0.000
0.000
55.000
PO-20466 63Clevis Mountin...
63
256.000
37.000
8.000
0.000
8.000
100.000
76.000
34.000
3.000
17.000
80.000
80.000
65.000
0.000
37.000
0.000
A
0.000
0.000
0.000
0.000
0.000
68.000
PO-20477 80Clevis Mountin...
80
348.000
38.000
10.000
0.000
8.000
122.000
96.000
42.000
3.000
16.000
88.000
90.000
70.000
0.000
42.000
0.000
A
0.000
0.000
0.000
0.000
0.000
88.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表