您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PN 1680 Pneumatic quick release couplings - DME - Mat.:1.5919
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/pn1680.prj},{NB=PN168020M16},{REF=PN168020M16},{REFOLD=PN 1680 20 - M16},{D1=20},{D2=M16},{D3=75},{L1=60},{L2=37},{L3=35},{H=1.50},{SW=8},{FMAX=80},{D2A=16},{D2B=13.546}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Thread d2
ⁿ/ₐ
D3
Diameter d3
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
L3
Length l3
[mm]
H
Height h
[mm]
SW
Accross-flats dimension
[mm]
FMAX
Force max.
[kN]
PN168016M12
PN168016M12
16
M12
62
52
31
30
1.25
7
40
PN168016M16
PN168016M16
16
M16
62
52
31
35
1.25
7
40
PN168020M16
PN168020M16
20
M16
75
60
37
35
1.50
8
80
PN168020M20
PN168020M20
20
M20
75
60
37
35
1.50
8
80
PN168030M20
PN168030M20
30
M20
92
70
45
40
1.50
10
120
PN168030M24
PN168030M24
30
M24
92
70
45
40
1.50
10
120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.05.2024
PN 1683 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5...
D-M-E
27.11.2017
PN 1684 Hoses - DME
D-M-E
27.11.2017
Pipe Thred Adapters - ZG - Mold and Die Components
D-M-E
06.02.2017
EJB - Inch Ejector Blades
D-M-E
02.02.2024
MF 7030 Thermocouples for Shut-off nozzles - DME
D-M-E
22.05.2024
OUU Date stamps - inner inserts - DME
D-M-E
22.05.2024
OMN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
22.05.2024
GEB Bronze plated bushings - DME - Material 1.7131
D-M-E
22.05.2024
FSC Leader pins - DME - Standard Material 1.7131
D-M-E
22.05.2024
Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Mat...
D-M-E
27.05.2024
Flat ejector pins - nitrided - FW Typ(e) DIN 1530/ISO 8693, 500°-550°C, Mat...
D-M-E
27.05.2024
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
YUU Date stamps - inner inserts - DME
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表