您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland standard PVDF - Pg
Pflitsch
Cable Gland
UNI Dicht Pg
PVDF
Powered by
CAD模型選擇
{pflitsch/1_kabelv/2_uni_pg/3_pvdf/u19_standard.prj},{NB=PFLITSCH 153y 9},{A=Pg16},{ANENN=22.5},{KDM=21.16},{WERKSTOFF=PVDF},{D=9.5},{F=},{DICHTEINSATZ=},{INFO=INFO PDF},{ART1=153y},{ART2=9},{DICHTMAX=9.5},{DICHTMIN=6.5},{FC=sw},{C=26.0},{SW=27x29.5},{SWS=27},{SWE=29.5},{VE=50},{PPP= '', 'TPE', 'p', 'TPE-V','i','LSR'},{FF='','transparent','a','blau','n','schwarz'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
[mm]
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW
Spanner-width
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 149y 7
Pg7
PVDF
8.0
149y 7
6.5 - 4
ge
23.0
15x16.5
50
PFLITSCH 150y 7
Pg9
PVDF
8.0
150y 7
6.5 - 4
ge
23.0
19x21.2
50
PFLITSCH 150y 8
Pg9
PVDF
8.0
150y 8
8 - 5
gu
23.0
19x21.2
50
PFLITSCH 150y 9
Pg9
PVDF
8.0
150y 9
9.5 - 6.5
sw
23.0
19x21.2
50
PFLITSCH 151y 7
Pg11
PVDF
8.0
151y 7
6.5 - 4
ge
23.0
22X24.4
50
PFLITSCH 151y 8
Pg11
PVDF
8.0
151y 8
8 - 5
gu
23.0
22X24.4
50
PFLITSCH 151y 9
Pg11
PVDF
8.0
151y 9
9.5 - 6.5
sw
23.0
22X24.4
50
PFLITSCH 151y 11
Pg11
PVDF
8.0
151y 11
10.5 - 7
gr
23.0
22X24.4
50
PFLITSCH 152y 7
Pg13.5
PVDF
9.0
152y 7
6.5 - 4
ge
25.5
24X26.5
50
PFLITSCH 152y 8
Pg13.5
PVDF
9.0
152y 8
8 - 5
gu
25.5
24X26.5
50
PFLITSCH 152y 9
Pg13.5
PVDF
9.0
152y 9
9.5 - 6.5
sw
25.5
24X26.5
50
PFLITSCH 152y 11
Pg13.5
PVDF
9.0
152y 11
10.5 - 7
gr
25.5
24X26.5
50
PFLITSCH 152y 13
Pg13.5
PVDF
9.0
152y 13
13 - 9
rt
25.5
24X26.5
50
PFLITSCH 153y 7
Pg16
PVDF
9.5
153y 7
6.5 - 4
ge
26.0
27x29.5
50
PFLITSCH 153y 8
Pg16
PVDF
9.5
153y 8
8 - 5
gu
26.0
27x29.5
50
PFLITSCH 153y 9
Pg16
PVDF
9.5
153y 9
9.5 - 6.5
sw
26.0
27x29.5
50
PFLITSCH 153y 11
Pg16
PVDF
9.5
153y 11
10.5 - 7
gr
26.0
27x29.5
50
PFLITSCH 153y 13
Pg16
PVDF
9.5
153y 13
13 - 9
rt
26.0
27x29.5
50
PFLITSCH 153y 16
Pg16
PVDF
9.5
153y 16
15.5 - 11.5
ws
26.0
27x29.5
50
PFLITSCH 154y 11
Pg21
PVDF
10.5
154y 11
10.5 - 7
gr
29.5
33x36.5
25
PFLITSCH 154y 13
Pg21
PVDF
10.5
154y 13
13 - 9
rt
29.5
33x36.5
25
PFLITSCH 154y 16
Pg21
PVDF
10.5
154y 16
15.5 - 11.5
ws
29.5
33x36.5
25
PFLITSCH 154y 18
Pg21
PVDF
10.5
154y 18
18 - 14
bl
29.5
33x36.5
25
PFLITSCH 154y 20
Pg21
PVDF
10.5
154y 20
20.5 - 17
br
29.5
33x36.5
25
PFLITSCH 155y 16
Pg29
PVDF
10.5
155y 16
15.5 - 11.5
ws
33.0
43x46
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Uni-Dicht-P (Pg) - Cable gland plastic with PG connecting thread
Hugro
23.12.2021
UNI Dicht-Cable Gland standard stainless steel - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland standard PVDF - metric
Pflitsch
19.01.2022
UNI Dicht-Cable Gland HF EMC brass - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland standard PC - metric
Pflitsch
19.01.2022
blueglobe-Cable Gland standard PA - metric
Pflitsch
24.11.2021
UNI Dicht-Cable Gland multiple brass - Pg
Pflitsch
04.01.2024
UNI Dicht-Cable Gland standard PC - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland extended PVDF - Pg
Pflitsch
24.11.2021
Han 10A-BU-S
HARTING
14.04.2022
2020-102/142-000 to 2020-115/147-000 - 1-conductor female connector, Push-i...
WAGO
14.07.2023
Han 10A/15EMV-AK
HARTING
14.04.2022
UNI Dicht-Cable Gland Iris EMC brass - Pg
Pflitsch
17.03.2023
UNI Dicht-Cable Gland HF EMC brass - metric
Pflitsch
24.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表