您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland standard stainless steel - Pg
Pflitsch
Cable Gland
UNI Dicht Pg
Stainless steel
Powered by
CAD模型選擇
{pflitsch/1_kabelv/2_uni_pg/4_edelstahl/u28_standard.prj},{NB=PFLITSCH 153st 9},{A=Pg16},{ANENN=22.5},{KDM=21.16},{WERKSTOFF=Edelstahl},{D=6.5},{DICHTEINSATZ=},{INFO=INFO PDF},{ART1=153st},{ART2=9},{DICHTMAX=9.5},{DICHTMIN=6.5},{FC=sw},{C=21},{SW=24X26.7},{SWS=24},{SWE=26.7},{VE=50},{PPP= '', 'TPE', 'p', 'TPE-V','i','LSR','B','T 80s'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
D
Connecting thread lenght
[mm]
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW
Spanner-width
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 149st 7
Pg7
Stainless steel
5.0
149st 7
6.5 - 4
ge
20
14x15.5
50
PFLITSCH 150st 7
Pg9
Stainless steel
6.0
150st 7
6.5 - 4
ge
20
17X18.9
50
PFLITSCH 150st 8
Pg9
Stainless steel
6.0
150st 8
8 - 5
gu
20
17X18.9
50
PFLITSCH 150st 9
Pg9
Stainless steel
6.0
150st 9
9.5 - 6.5
sw
20
17X18.9
50
PFLITSCH 151st 7
Pg11
Stainless steel
6.0
151st 7
6.5 - 4
ge
20
22X24.4
50
PFLITSCH 151st 8
Pg11
Stainless steel
6.0
151st 8
8 - 5
gu
20
22X24.4
50
PFLITSCH 151st 9
Pg11
Stainless steel
6.0
151st 9
9.5 - 6.5
sw
20
22X24.4
50
PFLITSCH 151st 11
Pg11
Stainless steel
6.0
151st 11
10.5 - 7
gr
20
22X24.4
50
PFLITSCH 152st 7
Pg13.5
Stainless steel
6.5
152st 7
6.5 - 4
ge
21
22X24.4
50
PFLITSCH 152st 8
Pg13.5
Stainless steel
6.5
152st 8
8 - 5
gu
21
22X24.4
50
PFLITSCH 152st 9
Pg13.5
Stainless steel
6.5
152st 9
9.5 - 6.5
sw
21
22X24.4
50
PFLITSCH 152st 11
Pg13.5
Stainless steel
6.5
152st 11
10.5 - 7
gr
21
22X24.4
50
PFLITSCH 152st 13
Pg13.5
Stainless steel
6.5
152st 13
13 - 9
rt
21
22X24.4
50
PFLITSCH 153st 7
Pg16
Stainless steel
6.5
153st 7
6.5 - 4
ge
21
24X26.7
50
PFLITSCH 153st 8
Pg16
Stainless steel
6.5
153st 8
8 - 5
gu
21
24X26.7
50
PFLITSCH 153st 9
Pg16
Stainless steel
6.5
153st 9
9.5 - 6.5
sw
21
24X26.7
50
PFLITSCH 153st 11
Pg16
Stainless steel
6.5
153st 11
10.5 - 7
gr
21
24X26.7
50
PFLITSCH 153st 13
Pg16
Stainless steel
6.5
153st 13
13 - 9
rt
21
24X26.7
50
PFLITSCH 153st 16
Pg16
Stainless steel
6.5
153st 16
15.5 - 11.5
ws
21
24X26.7
50
PFLITSCH 154st 11
Pg21
Stainless steel
7.0
154st 11
10.5 - 7
gr
25
30X33.5
25
PFLITSCH 154st 13
Pg21
Stainless steel
7.0
154st 13
13 - 9
rt
25
30X33.5
25
PFLITSCH 154st 16
Pg21
Stainless steel
7.0
154st 16
15.5 - 11.5
ws
25
30X33.5
25
PFLITSCH 154st 18
Pg21
Stainless steel
7.0
154st 18
18 - 14
bl
25
30X33.5
25
PFLITSCH 154st 20
Pg21
Stainless steel
7.0
154st 20
20.5 - 17
br
25
30X33.5
25
PFLITSCH 155st 16
Pg29
Stainless steel
8.3
155st 16
15.5 - 11.5
ws
27
41x44.5
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
UNI Dicht-Cable Gland standard stainless steel - metric
Pflitsch
19.01.2022
LWD IP66 - Fitting
PMA
28.11.2023
UNI Dicht-Cable Gland locknut brass - Pg
Pflitsch
24.11.2021
UNI Dicht-Cable Gland standard brass - Pg
Pflitsch
24.11.2021
SKINTOP® ST - Cable gland plastic
LAPP
15.05.2024
blueglobe-Cable Gland standard stainless steel - metric
Pflitsch
24.11.2021
BWA - Connector of Corrugated Pipe-Straight Type
SAMLO
23.03.2023
Progress-M (PG/metric) - Cable gland brass with PG and metric connecting th...
Hugro
23.12.2021
UNI Dicht-Cable Gland Iris EMC brass - metric
Pflitsch
24.11.2021
UNI Dicht-Cable Gland Iris EMC brass - Pg
Pflitsch
17.03.2023
blueglobe-Cable Gland standard PA - metric
Pflitsch
24.11.2021
HG-R Reducer, IP66
HellermannTyton
24.10.2022
UNI Dicht-Cable Gland standard PVDF - metric
Pflitsch
19.01.2022
Progress-S2 - Cable gland high-grade steel 1,4305 with PG and metric connec...
Hugro
23.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表