您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
pfc375 1024fmg - Bel Power Solutions
Bel Fuse
Power Solutions
PFC375-1024FMG
Powered by
CAD模型選擇
{belfuse/power_solutions/pfc375_1024fmg/pfc375_1024fmg.prj},{NB=PFC375-1024FMG},{PN=PFC375-1024FMG},{DESC=Industrial AC-DC Power Supply, Power 360W, Output 24VDC, 15A, Input 85-264VAC, Screw Terminal, RoHS Compliant, Fan, Metric Mounting},{POWER=360},{VI=85-264},{OV=24},{OC=15},{OT=0 to 70},{SHA256=3Il6DT1dCuhPWAKKVP88LbUZNxZ5bWS/nGeeEx6ceHA=},{INAME=00230__pfc3752dseries2dfan}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWER
Power
[W]
VI
Voltage Input
[VAC]
OV
Output Voltage
[VDC]
OC
Output Current
[A]
OT
Operating Temperature
[°C]
PFC375-1024FMG
PFC375-1024FMG
Industrial AC-DC Power Su...
360
85-264
24
15
0 to 70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
787-831 - Switched-mode power supply, Pro, 1-phase, 12 VDC output voltage, ...
WAGO
14.07.2023
abc401_1024_s - Bel Power Solutions
Bel Fuse
10.06.2022
787-1631 - Switched-mode power supply, Classic, 1-phase, 12 VDC output volt...
WAGO
14.07.2023
BCS - BCS Series - (2,54 mm) .100" Tiger Claw™ Pass-Through Socket
Samtec
20.09.2023
DW Series - .100" Flex Stack, Flexible Board Stacker, .110" Tail
Samtec
14.09.2020
MTSW Series - MTSW Series - (2,54 mm) .100" Modified .025" Square Post Head...
Samtec
14.09.2020
T2SDT Series - 2.00 mm Tiger Eye Double Row Discrete Wire Teflon Cable Asse...
Samtec
07.05.2024
BBD Series - BBD Series - (2,54 mm) .100'' Double Row, Screw Machine Termin...
Samtec
01.08.2018
TCSD Series - 2,00 mm IDC Ribbon Cable Assembly, Socket
Samtec
18.07.2023
DWM Series - DWM Series - (1,27 mm) .050" Micro Board Stacker
Samtec
20.09.2023
TSS - TSS Series - (2,54 mm) .0100" Shrouded .025'' SQ Post Header
Samtec
30.08.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表