您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
PEPFZE13-R12,4 - GALVANISED STEEL THREADED STEM TYPE A - WITH JOINT R12.4 AND HEXAGONAL BASE 13 - OBTAINED BY COLD MOULDING
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/pepfze13-r122e4.prj},{NB=PEP.FZE13X5M10X45},{SHA256=VJr/D55V7MhLkTzlb5vjyoVwqaMo5wtxnWmJq1/8nss=},{INAME=pep2efze13x5m10x45},{NAME=pep.fze13x5m10x45},{NNCUSTOM=PEPFZE13-R12,4},{NTCUSTOM=GALVANISED STEEL THREADED STEM TYPE A - WITH JOINT R12.4 AND HEXAGONAL BASE 13 - OBTAINED BY COLD MOULDING},{NBCUSTOM=PEP.FZE13X5M10X45},{LINACUSTOM=PEP.FZE13X5M10X45},{STEPFILE=PEP.FZE13X5M10X45.step},{PNGFILE=PEPFZE13-R12,4.png},{DWGFILE=PEPFZE13-R12,4.dwg},{CODE=PEP.FZE13X5M10X45},{MIS01=13},{MIS02=5},{MIS03=20},{MIS04=12.5},{MIS05=M10},{MIS06=45},{MIS07=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
E
[mm]
MIS02
s
[mm]
MIS03
h
[mm]
MIS04
R (0-0,1)
[mm]
MIS05
d1(6g)
[mm]
MIS06
Q
[mm]
MIS07
Weight
[gr]
PEP.FZE13X5M08X45
gHTNvTReKpz2zKKUdaxVPZwML...
pep2efze13x5m08x45
PEP.FZE13X5M08X45
13
5
20
12.5
M8
45
29
PEP.FZE13X5M08X70
p1doevqqZXB7Fl5DVuK6K/Kxq...
pep2efze13x5m08x70
PEP.FZE13X5M08X70
13
5
20
12.5
M8
70
36
PEP.FZE13X5M10X100
kWS5mbKNQTgi2AZ5qpXExVJz6...
pep2efze13x5m10x100
PEP.FZE13X5M10X100
13
5
20
12.5
M10
100
85
PEP.FZE13X5M10X45
VJr/D55V7MhLkTzlb5vjyoVwq...
pep2efze13x5m10x45
PEP.FZE13X5M10X45
13
5
20
12.5
M10
45
37
PEP.FZE13X5M10X70
3hi6RUwqd2evUFZnV+ArpeMMF...
pep2efze13x5m10x70
PEP.FZE13X5M10X70
13
5
20
12.5
M10
70
49
PEP.FZE13X5M12X100
wOtLP+kz5AM85dBcNSnZFfJFD...
pep2efze13x5m12x100
PEP.FZE13X5M12X100
13
5
20
12.5
M12
100
85
PEP.FZE13X5M12X45
EFoeJi9IjermrR8whlkCR4ypl...
pep2efze13x5m12x45
PEP.FZE13X5M12X45
13
5
20
12.5
M12
45
46
PEP.FZE13X5M12X70
1kPp1hPhhGAfFtVvr11fZQs32...
pep2efze13x5m12x70
PEP.FZE13X5M12X70
13
5
20
12.5
M12
70
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PIE080 - MOUNTING FOOT BASE WITH GROUND FIXING (80-105-130)
Boteco
16.11.2021
PIE.ANT - NON-SLIP BASE FOR MOUNTING FOOT BASE (40-50-60-80-105-130)
Boteco
16.11.2021
PIE - SMALL MOUNTING FOOT BASE (40-50-60)
Boteco
16.11.2021
P530CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R....
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表