您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PEC9 - Controller
Bimba Products
Valves
Inch
Air Pilot Operated
Pinch Valves
Powered by
CAD模型選擇
{bimba/valves/inch/air_pilot_operated/pinch_valves/pec9_controller.prj},{NB=PEC9S17-10046},{PN=PEC9S17-10046},{CL=PEC9},{ST=Single},{FR=17},{VN=10046},{IT=Current},{IS=4 - 20 mA},{O=100%},{AS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
CL
Class
ⁿ/ₐ
ST
Stack
ⁿ/ₐ
FR
Frame
ⁿ/ₐ
VN
Version Number
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
IS
Input Spec
ⁿ/ₐ
O
% Opening
ⁿ/ₐ
AS
Actuator Stroke
[Inch]
PEC9D08-10028
PEC9D08-10028
PEC9
Double
8
10028
Voltage
0 - 10 VDC
50%
0.500
PEC9D08-10032
PEC9D08-10032
PEC9
Double
8
10032
Current
4 - 20 mA
50%
0.500
PEC9D11-10034
PEC9D11-10034
PEC9
Double
11
10034
Voltage
0 - 10 VDC
100%
0.500
PEC9D11-10038
PEC9D11-10038
PEC9
Double
11
10038
Current
4 - 20 mA
100%
0.500
PEC9S17-10042
PEC9S17-10042
PEC9
Single
17
10042
Voltage
0 - 10 VDC
100%
1.000
PEC9S17-10046
PEC9S17-10046
PEC9
Single
17
10046
Current
4 - 20 mA
100%
1.000
PEC9D17-10050
PEC9D17-10050
PEC9
Double
17
10050
Voltage
0 - 10 VDC
100%
1.000
PEC9D17-10054
PEC9D17-10054
PEC9
Double
17
10054
Current
4 - 20 mA
100%
1.000
PEC9S23-10058
PEC9S23-10058
PEC9
Single
23
10058
Voltage
0 - 10 VDC
100%
1.500
PEC9S23-10062
PEC9S23-10062
PEC9
Single
23
10062
Current
4 - 20 mA
100%
1.500
PEC9D23-10066
PEC9D23-10066
PEC9
Double
23
10066
Voltage
0 - 10 VDC
100%
1.500
PEC9D23-10070
PEC9D23-10070
PEC9
Double
23
10070
Current
4 - 20 mA
100%
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FMP - Metric Bimba FMP Cylinders
Bimba Products
24.04.2024
PGFC 200 - Combo
Bimba Products
24.04.2024
Controller
ORIENTALMOTOR Co.,Ltd.
11.10.2022
Excelon Plus 82 Boxed set BOM - Excelon Plus Modular System
Norgren
17.11.2023
AB - Bimba ISO 6431, VDMA 24562 Air Cylinders
Bimba Products
24.04.2024
FOP - Bimba FOP
Bimba Products
24.04.2024
MPC020-PPU
MACHINE ENGINEERING CORPORATION
25.05.2022
Line sensors receivers
Ipf Electronic
09.01.2024
EX500-S/Q - SI Unit
SMC
28.09.2023
RSEL for 6-axis combination robot set - Controller Ass'y set
IAI
24.08.2021
Controller
ORIENTALMOTOR Co.,Ltd.
29.02.2024
Speed controller
ORIENTALMOTOR Co.,Ltd.
10.04.2024
AMF 6370ZSA-03 - Sensor module for pneumatic sensor unit
AMF - ANDREAS MAIER Fellbach
17.04.2024
Bimba Movable Housing Linear Thrusters
Bimba Products
24.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表