您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
English
QA認證資訊
目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCGB - Twin-Guide Cylinder
PISCO Korea
Drive Equipment
Air Cylinders
Guide Cylinders
Twin-Guide Cylinders
PCGB-Twin-Guide cylinder
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/guide_cylinders/twin_guide_cylinders/mcgb/mcgb_asmtab.prj},{NB=PCGB-03-16-10(0)},{MODEL=PCGB},{PURPOSE=03},{TUBE=16},{STROKE=10},{POS=0},{PORTTHREAD=},{SWITCH=},{NSW=},{A=64},{B=30},{B1=15},{B2=15},{C=42},{C1=22},{DM=5.000},{DP=0.800},{DDD=11.000},{E=52},{E1=16},{F=25},{G=46.0},{K=62},{K1=8},{L=43.0},{L1=31.0},{MM1=5.000},{MP=0.800},{MD=8.000},{MMM=5.000},{MMP=0.800},{MMD=10.000},{N=24},{N1=5},{N2=22.0},{PP=4.3},{P1M=8.000},{P1D=4.500},{Q1=8},{S=4},{T=54},{T1=11},{T2=13.0},{V=11.0},{W=17.0},{X=10.0},{Y=23.0},{PPATH=parts/mcgb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODEL
ⁿ/ₐ
TUBE
TUBE I.D.
[mm]
A
[mm]
B
[mm]
B1
[mm]
B2
[mm]
C
[mm]
C1
[mm]
D
ⁿ/ₐ
DD
ⁿ/ₐ
E
[mm]
E1
[mm]
F
[mm]
G
[mm]
H
ⁿ/ₐ
K
[mm]
K1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
ⁿ/ₐ
MM
ⁿ/ₐ
N
[mm]
N1
[mm]
N2
[mm]
P
[mm]
P1
ⁿ/ₐ
Q
[mm]
Q1
[mm]
S
[mm]
T
[mm]
T1
[mm]
T2
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
PCGB-03-12-10
PCGB
12
58
26
13
13
40
18
M4X0.7
M4X0.7X9dp
48
14
22
41.5
M5X0.8
56
8
39.0
29.0
0
M4X0.7X7dp
M5X0.8X10dp
23
5
20.0
Φ4.3
Φ8X4.5dp
8
6
2
50
12
12.0
11.0
15.0
8.5
19.5
PCGB-03-16-10
PCGB
16
64
30
15
15
42
22
M5X0.8
M5X0.8X11dp
52
16
25
46.0
M5X0.8
62
8
43.0
31.0
0
M5X0.8X8dp
M5X0.8X10dp
24
5
22.0
Φ4.3
Φ8X4.5dp
10
8
4
54
11
13.0
11.0
17.0
10.0
23.0
PCGB-03-20-20
PCGB
20
85
36
17
19
52
26
M5X0.8
M5X0.8X13dp
60
18
30
55.0
Rc1/8
81
10
47.0
35.0
0
M5X0.8X7dp
M6X1X12dp
28
19
16.0
Φ5.3
Φ9.5X5.5dp
12
10
2
64
11
14.0
12.0
23.0
11.5
24.5
PCGB-03-25-20
PCGB
25
96
42
21
21
62
32
M6X1
M6X1X15dp
70
26
38
65.0
Rc1/8
91
10
47.5
35.5
0
M6X1X9dp
M6X1X12dp
34
22
12.5
Φ5.3
Φ9.5X5.5dp
16
12
2
76
12
13.5
11.0
23.5
13.5
24.0
PCGB-03-32-25
PCGB
32
116
51
26
25
80
38
M8X1.25
M8X1.25X18dp
96
30
44
80.0
Rc1/8
110
12
47.5
33.5
20
M8X1.25X11dp
M8X1.25X16dp
42
22
14.5
Φ6.6
Φ11X6.5dp
20
16
2
100
12
16.5
11.5
25.0
16.0
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Discontinued Product: MGPM - Compact Guide Cylinder/Standard type :This pro...
SMC Corporation
26.06.2024
MGPK - Compact Guide Cylinder/Compact Type
SMC
04.06.2024
MCGB - Twin-Guide Cylinder
MEDAN
11.01.2023
MCGB - Twin-Guide Cylinder
MINDMAN
11.08.2023
JMGP - Compact Guide Cylinder
SMC
01.03.2024
MGCLF, MGCLFN, MGCLFL, MGCLB, MGCLBN, MGCLBL - Cylinders with Twin Guides
Misumi
04.06.2021
guide_cylinders_series_gpc_bv_ball_bearing - Ball bearing
Aventics
01.08.2023
PCFA - Multi-mount cylinders
PISCO Korea
25.02.2021
TR - Twin-Rod Cylinder
AirTAC
17.01.2024
25A-MGPK - Compact Guide Cylinder/Compact Type/Series Compatible With Secon...
SMC
08.08.2023
PDSC-0816-2050 - Shock absorbers(Non-Adjustable)
PISCO Korea
25.02.2021
PCHD-BOLT - Attached Bolt
PISCO Korea
25.02.2021
PCGS Φ6,Φ10 - Twin-Guide Cylinder
PISCO Korea
25.02.2021
B07-tcm series
AirTAC
19.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表