您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
PBA - Pressure plugs
HPS International
ACCESSORIES
28 - ACCESSORIES
Powered by
CAD模型選擇
{hp_systems/accessories/2820-20accessories/pba.prj},{NB=PA38},{PREVIEW=pba.png},{REF=PA38},{PDF=Open PDF},{TOOPEN=https://www.hpsinternational.com/uploads/pdf/HPS-SERIE-COUPLIGS-RACCORD-ACCESSOIRES7.pdf},{CHARACTERISTICS=Steel},{TH=3/8},{KEYWORDS=pressure plugs, accessories},{DEFAULTSORTATTR=1163}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
CHARACTERISTICS
Characteristics
ⁿ/ₐ
TH
Th
ⁿ/ₐ
PB18
PB18
Brass
1/8
PA18
PA18
Steel
1/8
PB14
PB14
Brass
1/4
PA14
PA14
Steel
1/4
PB38
PB38
Brass
3/8
PA38
PA38
Steel
3/8
PB12
PB12
Brass
1/2
PA12
PA12
Steel
1/2
PB34
PB34
Brass
3/4
PA34
PA34
Steel
3/4
PB100
PB100
Brass
1”
PA100
PA100
Steel
1”
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HPBC02 - Water stoppers
HPS International
01.02.2021
BK01 - Brass knee 90° (F/F)
HPS International
01.02.2021
MM01 - Twin-nippels
HPS International
01.02.2021
PE - Threadless pressure plug
HPS International
01.02.2021
B0470 - Screw plugs with hexagon socket DIN 906, tapered thread
Blohm
08.05.2024
Model 5227 - Hexagon socket set male plug - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
KR15 - Direct mount
LM Systems
03.04.2024
GB/T 9114-2000 PN25 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
HPSLM - Water tap (M/F)
HPS International
01.02.2021
PKG - Diverting connector
HPS International
01.02.2021
KR02 - Socket female thread
HPS International
01.02.2021
FCG - Full flow quick couplings female couplings
HPS International
01.02.2021
Shaft coupling WK Baureihe 12 - STUEWE shaft coupling WK series 12
Stuewe
22.03.2024
BO-03 - Bouchon cylindrique laiton
LYPSIS
01.08.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表