您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P902CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A - R15
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p902cin.prj},{NB=P902105.TM14X7001CIN},{SHA256=RVViIDXU2YsJHoS4UPoe8Ny+appmIDfsA0ntbahpzVY=},{INAME=p9021052etm14x7001cin},{NAME=p902105.tm14x7001cin},{NNCUSTOM=P902CIN},{NTCUSTOM=MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A - R15},{NBCUSTOM=P902105.TM14X7001CIN},{LINACUSTOM=P902105.TM14X7001CIN},{STEPFILE=P902105TM14X7001CIN.step},{PNGFILE=P902CIN.png},{DWGFILE=P902CIN.dwg},{CODE=P902105.TM14X7001CIN},{MIS01=105},{MIS02=22},{MIS03=74},{MIS04=28.0},{MIS05=18.5},{MIS06=21},{MIS07=16},{MIS08=6.5},{MIS09=11},{MIS10=15},{MIS11=M14},{MIS12=70},{MIS13=195},{MIS14=15000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
I
[mm]
MIS04
H1
[mm]
MIS05
h
[mm]
MIS06
A
[mm]
MIS07
E
[mm]
MIS08
s
[mm]
MIS09
d2
[mm]
MIS10
R
[mm]
MIS11
d1
[mm]
MIS12
Q
[mm]
MIS13
Weight
[g]
MIS14
F1
[N]
P902080.TM12X5001CIN
9EDFV7rXCtj3xtjj1CeMHzf/7...
p9020802etm12x5001cin
P902080.TM12X5001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M12
50
117
13000
P902080.TM12X7001CIN
exT1puaSReIuzA22882UUpxDU...
p9020802etm12x7001cin
P902080.TM12X7001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M12
70
130
13000
P902080.TM12X9001CIN
nwB3WaNXO4iT70uAvPyzB3zFE...
p9020802etm12x9001cin
P902080.TM12X9001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M12
90
143
13000
P902080.TM14X05001CIN
bDhgDuOvDcliFnXg4pGxuRxPG...
p9020802etm14x05001cin
P902080.TM14X05001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M14
50
139
13000
P902080.TM14X07001CIN
7Keh6br2bgQI3UoHEUSoU06//...
p9020802etm14x07001cin
P902080.TM14X07001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M14
70
166
13000
P902080.TM14X09001CIN
pXyABD7oZiXi2YUeX9WRHYClw...
p9020802etm14x09001cin
P902080.TM14X09001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M14
90
193
13000
P902080.TM14X11001CIN
rRYaJ2+hT4tOjq+/LTWunJPeI...
p9020802etm14x11001cin
P902080.TM14X11001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M14
110
220
13000
P902080.TM14X13001CIN
3SmgTW/SyvLdJm5N/FzXjRsYe...
p9020802etm14x13001cin
P902080.TM14X13001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M14
130
247
13000
P902080.TM16X05001CIN
5TZ8D0ejMfCzL2ywQ7yifC/Be...
p9020802etm16x05001cin
P902080.TM16X05001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M16
50
126
13000
P902080.TM16X11001CIN
794vEtoXBZKmBw4+QDJsQFCZf...
p9020802etm16x11001cin
P902080.TM16X11001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M16
110
181
13000
P902080.TM16X13001CIN
vi0aqHJ0YC6aKD+uQk9s/5foQ...
p9020802etm16x13001cin
P902080.TM16X13001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M16
130
199
13000
P902080.TM16X15001CIN
E9ZpxNNaOovUIMPTBYDOEqrP9...
p9020802etm16x15001cin
P902080.TM16X15001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M16
150
217
13000
P902080.TM16X17001CIN
PefvFTRRAUvk4B3yJbfpdrMiA...
p9020802etm16x17001cin
P902080.TM16X17001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M16
170
236
13000
P902080.TM16X7001CIN
RbJwIEHqwdPQ9vY8LtvlzWSWf...
p9020802etm16x7001cin
P902080.TM16X7001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M16
70
145
13000
P902080.TM16X9001CIN
RZxi2VbsyOtcLBu3XukSO7uA6...
p9020802etm16x9001cin
P902080.TM16X9001CIN
80
20
54
25.5
16.0
20
16
6.5
9
15
M16
90
163
13000
P902105.TM12X05001CIN
ONRXpW4Yzs+MXdf4hXQy2YmXM...
p9021052etm12x05001cin
P902105.TM12X05001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M12
50
167
15000
P902105.TM12X7001CIN
r9i61z/gcrdA9zV9CXOpSHYpP...
p9021052etm12x7001cin
P902105.TM12X7001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M12
70
180
15000
P902105.TM12X9001CIN
n+LOP/3GNmikmRz2tQgpQzL7y...
p9021052etm12x9001cin
P902105.TM12X9001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M12
90
193
15000
P902105.TM14X11001CIN
ay0eyWySgnuWhZX0+Z08/l2fl...
p9021052etm14x11001cin
P902105.TM14X11001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M14
110
231
15000
P902105.TM14X13001CIN
vsyswnsR7TL9YiTo/Usu2IJpO...
p9021052etm14x13001cin
P902105.TM14X13001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M14
130
249
15000
P902105.TM14X5001CIN
uKt4hApLcPtEkCcj2vclyEN1o...
p9021052etm14x5001cin
P902105.TM14X5001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M14
50
176
15000
P902105.TM14X7001CIN
RVViIDXU2YsJHoS4UPoe8Ny+a...
p9021052etm14x7001cin
P902105.TM14X7001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M14
70
195
15000
P902105.TM14X9001CIN
3z2MCOu7o6x0gOL5jaKdNwS2A...
p9021052etm14x9001cin
P902105.TM14X9001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M14
90
213
15000
P902105.TM16X11001CIN
IQfThQDNQnhXGbD5NVaCOopH5...
p9021052etm16x11001cin
P902105.TM16X11001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M16
110
270
15000
P902105.TM16X13001CIN
Kcf9HmP19kLNm/+UeeUz7ZuNO...
p9021052etm16x13001cin
P902105.TM16X13001CIN
105
22
74
28.0
18.5
21
16
6.5
11
15
M16
130
297
15000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PIE.ANT - NON-SLIP BASE FOR MOUNTING FOOT BASE (40-50-60-80-105-130)
Boteco
16.11.2021
P902 - MOUNTING FOOT WITH GROUND FIXING WITH ZINC PLATED STEEL STUD TYPE A ...
Boteco
17.11.2021
PIE080 - MOUNTING FOOT BASE WITH GROUND FIXING (80-105-130)
Boteco
16.11.2021
PEPVZE16 - STEEL THREADED STEM TYPE A - WITH JOINT R15 AND HEXAGONAL BASE 1...
Boteco
16.11.2021
PEPFZE13-R12,4 - GALVANISED STEEL THREADED STEM TYPE A - WITH JOINT R12.4 A...
Boteco
16.11.2021
P903CIN - MOUNTING FOOT WITH GROUND FIXING WITH STAINLESS STEEL STUD TYPE A...
Boteco
17.11.2021
RAMPA®-Inserts type BL
RAMPA
29.08.2023
P901 - MOUNTING FOOT WITH NON-SLIP BASE
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表