您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
P315 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH SINGLE MALE THREADED STUD
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/p315.prj},{NB=P315030.F30M08X2055},{SHA256=Qinq4SkI4pEQQogew0RlVNYNdssR45MmSSMNbyLA8t0=},{INAME=p3150302ef30m08x2055},{NAME=p315030.f30m08x2055},{NNCUSTOM=P315},{NTCUSTOM=CYLINDRICAL ANTI-VIBRANTION MOUNT WITH SINGLE MALE THREADED STUD},{NBCUSTOM=P315030.F30M08X2055},{LINACUSTOM=P315030.F30M08X2055},{STEPFILE=P315030F30M08X2055.step},{PNGFILE=P315.png},{DWGFILE=P315.dwg},{CODE=P315030.F30M08X2055},{MIS01=30},{MIS02=30},{MIS03=M08},{MIS04=20},{MIS05=41},{MIS06=87.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
d1
[mm]
MIS04
Q
[mm]
MIS05
Weight
[g]
MIS06
Compression Stiffness
[(N/mm)]
P315010.F10M04X1055
ECfesLw+BAh2lBiRshMK7Txnm...
p3150102ef10m04x1055
P315010.F10M04X1055
10
10
M04
10
2
38.0
P315015.F10M04X1055
LJq0anhrbD3LwOFw/UHSQf3tM...
p3150152ef10m04x1055
P315015.F10M04X1055
15
10
M04
10
4
116.6
P315015.F15M04X1055
/+GqmoWZafbzH/Wt+U9M7o4/A...
p3150152ef15m04x1055
P315015.F15M04X1055
15
15
M04
10
5
48.3
P315015.F20M04X1055
3CbrSOWz1EI5OY2UvunXMqSBU...
p3150152ef20m04x1055
P315015.F20M04X1055
15
20
M04
10
6
38.5
P315015.F30M04X1055
oEhOpnBZZBwxOnA/Bn7g0Qrv+...
p3150152ef30m04x1055
P315015.F30M04X1055
15
30
M04
10
7
25.7
P315020.F15M06X1555
kF2TyZrp4QtUp0Y/4Il6AKqWE...
p3150202ef15m06x1555
P315020.F15M06X1555
20
15
M06
15
11
95.9
P315020.F20M06X1555
euclVitRRz38+3b47zkOZXH6k...
p3150202ef20m06x1555
P315020.F20M06X1555
20
20
M06
15
14
57.0
P315020.F30M06X1555
ZDpMGNhbfGlzBuC8O+/fYJzQ1...
p3150202ef30m06x1555
P315020.F30M06X1555
20
30
M06
15
20
39.5
P315025.F15M06X1855
usMVLwBs0TZ/0BDkebFR5UH1j...
p3150252ef15m06x1855
P315025.F15M06X1855
25
15
M06
18
17
173.0
P315025.F20M06X1855
JtS2qj07wSUWAfbPM967/mawy...
p3150252ef20m06x1855
P315025.F20M06X1855
25
20
M06
18
20
109.0
P315025.F30M06X1855
ERy1Cs2t2DWMRI5LHkoLyNHiX...
p3150252ef30m06x1855
P315025.F30M06X1855
25
30
M06
18
24
63.9
P315030.F15M08X2055
skwIRwzqudn09D2cPdrirW4iT...
p3150302ef15m08x2055
P315030.F15M08X2055
30
15
M08
20
30
293.3
P315030.F20M08X2055
0bLzR0jLbxGLhv9jM2r4pzJJ8...
p3150302ef20m08x2055
P315030.F20M08X2055
30
20
M08
20
34
160.0
P315030.F30M08X2055
Qinq4SkI4pEQQogew0RlVNYNd...
p3150302ef30m08x2055
P315030.F30M08X2055
30
30
M08
20
41
87.0
P315040.F20M08X2355
E9eQAJkk32EapyuZacUwveQdF...
p3150402ef20m08x2355
P315040.F20M08X2355
40
20
M08
23
53
354.4
P315040.F30M08X2355
RYkqvPySa+e5f3ligKQ05k8wg...
p3150402ef30m08x2355
P315040.F30M08X2355
40
30
M08
23
68
183.3
P315040.F40M10X2855
+euTrbjRHikDtJsuFGf99WTC5...
p3150402ef40m10x2855
P315040.F40M10X2855
40
40
M10
28
90
120.5
P315050.F20M10X2855
NJdFxgTjNwMARwob1JZOijqfl...
p3150502ef20m10x2855
P315050.F20M10X2855
50
20
M10
28
87
623.4
P315050.F30M10X2855
T9mdIiuY8JazGRXPcZwf6inwv...
p3150502ef30m10x2855
P315050.F30M10X2855
50
30
M10
28
106
310.2
P315050.F40M10X2855
9Ic//Q6YFrQYBp3DFJ2u2I6qo...
p3150502ef40m10x2855
P315050.F40M10X2855
50
40
M10
28
108
204.0
P315060.F40M10X2855
YJXvHh956GySVJbRL3EaUFPHN...
p3150602ef40m10x2855
P315060.F40M10X2855
60
40
M10
28
186
319.6
P315070.F40M10X2855
aPRNebLWlfVejJlO6NAW4dIfh...
p3150702ef40m10x2855
P315070.F40M10X2855
70
40
M10
28
254
503.5
P315070.F50M10X2855
OcPeb2wsqi1vwRc9INz4CCYag...
p3150702ef50m10x2855
P315070.F50M10X2855
70
50
M10
28
294
322.4
P315075.F25M12X3755
cW+EzQVoDCmTmOR624x1jyL9m...
p3150752ef25m12x3755
P315075.F25M12X3755
75
25
M12
37
224
1274.6
P315075.F40M12X3755
T145c43MqE3B+Ol19B5AYmIn/...
p3150752ef40m12x3755
P315075.F40M12X3755
75
40
M12
37
296
528.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
P320 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH SINGLE FEMALE THREAD
Boteco
17.11.2021
F175 - 6-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
17.11.2021
26102 - Rubber buffers steel or stainless steel, type B
norelem
30.04.2024
P300 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE THREADED STUD
Boteco
17.11.2021
26107 - Rubber buffers type DS suction base
norelem
30.04.2024
Modèle 35-325 - Plot antivibratoire mâle, inox - Dureté 55 shore
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
P325 - CONICAL ANTI-VIBRANTION MOUNT WITH MALE THREADED STUD
Boteco
17.11.2021
D-ZY - cylindrical stop - Male mounting. Simplified view
HPC
03.08.2023
05000795000 - Aluminum magnetic plug
SToxxparts
31.05.2022
GN 352 - Buffers, Type S, with threaded stud
JW Winco
02.04.2024
GN452 - Stainless Steel-Buffers with screw, Type S
Berger Tools
22.05.2023
GN 452 - Stainless Steel-Buffers with screw, Type S
Ganter
12.04.2024
K0571 - Rubber buffers steel or stainless steel, type D
KIPP USA
08.05.2024
Capsule-type pressure gauges, connection on rear, Ø 63 = centrical, Ø 100 =...
Riegler
18.11.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表