您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie IGM LF - Inductive sensors
EGE-Elektronik
Inductive sensors
Powered by
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/igm_lf_asmtab.prj},{NB=P31258 IGMU 005 GSOP},{BESTNR=P31258},{L=MIN},{PRA=5},{V=1},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=IGMU 005 GSOP},{V2=},{V3=},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=assemblies/igm_lf_asmtpl.prj},{EGEPS=IGMU},{EGEPS2=IGM erhöhte Anforderungen},{GB=M18x1},{NSAW=5},{NSAE=mm},{EBB=bündig},{AUSGSPPT=PNP},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=48},{BSPA=DC},{BSPMAXE=VDC},{SFQE=Hz},{SFQW=500},{UGTEMMINW=25},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=75},{SAEN60529=IP 67},{GWK=PBT}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
EGEPS2
EGE-Serie_2
ⁿ/ₐ
NSAW
Nennschaltabstand_Wert
ⁿ/ₐ
NSAE
Nennschaltabstand_Einheit
ⁿ/ₐ
EBB
Einbau bündig
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
SAEN60529
Schutzart EN 60529
ⁿ/ₐ
EBNB
Einbau nichtbündig
ⁿ/ₐ
P31313 IGMU 005 GSP
P31313
IGMU 005 GSP
IGMU
IGM erhöhte Anforderungen
5
mm
bündig
25
°C
°C
75
IP 67
P31314 IGMU 008 GSP
P31314
IGMU 008 GSP
IGMU
IGM erhöhte Anforderungen
8
mm
25
°C
°C
75
IP 67
nichtbündig
P31315 IGMU 010 GSP
P31315
IGMU 010 GSP
IGMU
IGM erhöhte Anforderungen
10
mm
bündig
25
°C
°C
75
IP 67
P31316 IGMU 015 GSP
P31316
IGMU 015 GSP
IGMU
IGM erhöhte Anforderungen
15
mm
25
°C
°C
75
IP 67
nichtbündig
P31258 IGMU 005 GSOP
P31258
IGMU 005 GSOP
IGMU
IGM erhöhte Anforderungen
5
mm
bündig
25
°C
°C
75
IP 67
P31259 IGMU 008 GSOP
P31259
IGMU 008 GSOP
IGMU
IGM erhöhte Anforderungen
8
mm
25
°C
°C
75
IP 67
nichtbündig
P31262 IGMU 010 GSOP
P31262
IGMU 010 GSOP
IGMU
IGM erhöhte Anforderungen
10
mm
bündig
25
°C
°C
75
IP 67
P31263 IGMU 015 GSOP
P31263
IGMU 015 GSOP
IGMU
IGM erhöhte Anforderungen
15
mm
bündig
25
°C
°C
75
IP 67
P30015 IGMS 010 WP
P30015
IGMS 010 WP
IGMS
IGM erhöhte Anforderungen
10
mm
bündig
25
°C
°C
75
IP 67
P30019 IGMS 015 WP
P30019
IGMS 015 WP
IGMS
IGM erhöhte Anforderungen
15
mm
25
°C
°C
75
IP 67
nichtbündig
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表