您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie MFP LMF - Level sensors
EGE-Elektronik
Level sensors
Powered by
CAD模型選擇
{ege_elektronik/p2_level_sensors/mfp_lmf.prj},{NB=P21231 MFP 075 GA-LMF080},{BESTNR=P21231},{L=MIN},{MGK=MIN},{V=871},{PRA=3},{AF=},{AG=},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{WWW=HTTP},{TYP=MFP 075 GA-LMF080},{LW=800},{LEMM=mm},{AUSGF=Analog},{ANAMINW=4},{ANAMAXW=20},{ANAMINE=mA},{ANAMAXE=mA},{ANA=linear},{AWMINE=Ω},{AWMAXW=500},{AWMAXE=Ω},{MGWMM=5},{MGEMM=mm},{SW=1.4571, PTFE, PFA},{DM=NBR, andere Werkstoffe auf Anforderung},{ELAN=M12-Stecksystem},{BF=Monostab},{MEDTMINW=0},{MEDTMINE=°C},{MEDTMAXW=80},{MEDTMAXE=°C},{AUSGF2=},{EGEPG1=P2},{EGEPS=MFP LMF},{AUSF=G3/4},{AUSG=4…20 mA, linear},{BSPMINW=20},{BSPMINE=VDC},{BSPMAXW=27},{BSPMAXE=VDC},{UGTEMMINW=0},{UGTEMMINE=°C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
AUSGF
Ausgang_1_Funktion
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
P21229 MFP 075 GA-LMF030
P21229
MFP 075 GA-LMF030
Analog
0
°C
70
°C
P21230 MFP 075 GA-LMF050
P21230
MFP 075 GA-LMF050
Analog
0
°C
70
°C
P21231 MFP 075 GA-LMF080
P21231
MFP 075 GA-LMF080
Analog
0
°C
70
°C
P21232 MFP 075 GPP-LMF030
P21232
MFP 075 GPP-LMF030
PNP-NO/NC
0
°C
70
°C
P21233 MFP 075 GPP-LMF050
P21233
MFP 075 GPP-LMF050
PNP-NO/NC
0
°C
70
°C
P21234 MFP 075 GPP-LMF080
P21234
MFP 075 GPP-LMF080
PNP-NO/NC
0
°C
70
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Serie MFP LMF2 - Level sensors
EGE-Elektronik
06.05.2022
Serie MFP LM - Level sensors
EGE-Elektronik
06.05.2022
Level sensor pot mounting on hopper - Level sensor pot mounting on hopper
IFC
16.11.2023
Serie TGBA - Temperature sensors
EGE-Elektronik
06.05.2022
THKB - Check Valves
Misumi
29.05.2023
Level sensor for integration in the lid - Level sensor for integration in t...
IFC
16.11.2023
GN 664 - Filler Strainers for Vertical Installation with thread
Ganter
12.04.2024
GN 743.6 - ATEX-Sight Glasses, Aluminum
Elesa+Ganter
28.03.2024
Series SC 440 - Strömungssensor mit integrierter Auswerteelektronik
EGE-Elektronik
12.05.2022
8139 - Radar level meter for liquids suitable for use in applications with ...
Buerkert
14.01.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表