您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Serie KFA - Level sensors
EGE-Elektronik
Level sensors
Powered by
CAD模型選擇
{ege_elektronik/p2_level_sensors/kfa.prj},{NB=P21151 KFA 150-L135},{AF=},{AG=},{BESTNR=P21151},{L=135},{M=100},{BS=},{SAN=},{SAG=},{LWS=},{SCHS=},{VS=},{MGK=MIN},{UB=},{UT=},{MT=},{AK=},{GHWS=},{WS=},{DW=},{DFK=},{AN=},{WWW=HTTP},{V=135},{PRA=1},{TYP=KFA 150-L135},{LW=125},{LEMM=mm},{MESSLW=100},{MESSLE=mm},{RFQW=2},{RFQE=Hz},{SW=PEEK},{DM=PTFE},{ELAN=2 m PTFE Kabel mit LEM 01-Stecksystem},{SPEZEIG=Hochtemperatur},{EGEPG1=P2},{EGEPS=KFA},{AUSF=G1/2},{UGTEMMINW=-35},{UGTEMMINE=°C},{UGTEMMAXW=200},{UGTEMMAXE=°C},{SAEN60529=IP 68},{GW=1.4571}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
M
[mm]
TYP
Typ
ⁿ/ₐ
UGTEMMINW
Umgebungstemperatur_Min_Wert
ⁿ/ₐ
UGTEMMINE
Umgebungstemperatur_Min_Einheit
ⁿ/ₐ
UGTEMMAXW
Umgebungstemperatur_Max_Wert
ⁿ/ₐ
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
ⁿ/ₐ
P21151 KFA 150-L135
P21151
100
KFA 150-L135
-35
°C
200
°C
P21152 KFA 150-L235
P21152
200
KFA 150-L235
-35
°C
200
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B227 - Male Hose Adaptor, Parallel
AIRWORK
27.06.2022
3235-CLAMP-ASME - Tank bottom valve, manually
Buerkert
08.12.2023
Q182 - Hexagon flange bolts-
Chinese Manufacturers
21.05.2014
Modèle 58249 - Wafer ATEX ball valve with ISO mounting pad - Full bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
A.RSM - LEVEL GAUGE ELBOW Stainless steel 316L
FG INOX
16.02.2017
A.RNIM - LEVEL GAUGE VALVE Stainless steel 316L
FG INOX
16.02.2017
Series KGFT - Level sensors
EGE-Elektronik
06.05.2022
Serie KGF - Level sensors
EGE-Elektronik
06.05.2022
R02-DLC - Guide pillar with centring collar, without oil grooves, DLC coate...
Rigon
10.10.2023
Serie KGMR - Level sensors
EGE-Elektronik
06.05.2022
Modèle 50285 - Wafer ball valve for ISO flanges (58249) with ATEX IP68 elec...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
SGP - Spiggoted Guide Pillar
DMS Diemould (UK)
28.06.2017
LD - Level Transmitter
Anderson Negele America
01.08.2023
8186 - Guided microvave level measurement device
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表