您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
PTC - 90° Straight plug for hose
HPS International
ACCESSORIES
02 - PLUGS
Powered by
CAD模型選擇
{hp_systems/accessories/0220-20plugs/ptc.prj},{NB=P8T12CB},{PREVIEW=ptc.png},{REF=P8T12CB},{PDF=Open PDF},{TOOPEN=https://www.hpsinternational.com/uploads/pdf/HPS-SERIE-COUPLIGS-RACCORDS-RAPIDE1.pdf},{CHARACTERISTICS=With blue ring},{D=20},{D1=12},{L=45.5},{L1=41},{L2=28},{KEYWORDS=plug, accessories},{DEFAULTSORTATTR=94}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
CHARACTERISTICS
Characteristics
ⁿ/ₐ
D
ØD
ⁿ/ₐ
D1
ØD1
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
P8T8CB
P8T8CB
With blue ring
20
8
45.5
38
25
P8T8CR
P8T8CR
With red ring
20
8
45.5
38
25
P8T10CB
P8T10CB
With blue ring
20
10
45.5
41
28
P8T10CR
P8T10CR
With red ring
20
10
45.5
41
28
P8T12CB
P8T12CB
With blue ring
20
12
45.5
41
28
P8T12CR
P8T12CR
With red ring
20
12
45.5
41
28
P12T13CB
P12T13CB
With blue ring
28
13
55
49.5
33
P12T13CR
P12T13CR
With red ring
28
13
55
49.5
33
P12T16CB
P12T16CB
With blue ring
28
16
55
49.5
33
P12T16CR
P12T16CR
With red ring
28
16
55
49.5
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PTA - 45° Straight plug for hose
HPS International
01.02.2021
PTS - Straight plug for push-lock hose
HPS International
01.02.2021
SKRV - Straight valved socket male thread
HPS International
01.02.2021
EW 90-P - Connector body of 90°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
EW 90-M - Connector body of 90°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
5.18 - TANK CONNECTOR WITH UNION PART
VDL
23.02.2023
202266
FOR Fittings
06.06.2024
GE-R-ED EO - Male Stud connector
Parker
27.06.2023
X-A-O - Fitting
Gates Tube Fittings
16.02.2022
102353 - CONNECTOR MALE JIC - MALE BSPP 60° ISO 8434-6 PORTS
FOR Fittings
10.06.2024
GE-NPT EO - Male Stud connector
Parker
31.05.2022
GE-M (KEG) EO - Male Stud connector
Parker
31.05.2022
EGEO EO - Swivel connector
Parker
31.05.2022
GE-M EO - Male Stud connector
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表