您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
Series SNS 450 - Strömungssensor mit integrierter Auswerteelektronik
EGE-Elektronik
Flow sensors
Powered by
CAD模型選擇
{ege_elektronik/p1_flow_sensors/sns_450_asmtab.prj},{NB=P11359 SNS 450-GAN-S},{BESTNR=P11359},{L=MIN},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{V=1},{PRA=3},{ERFW=},{ERFO=},{OUTP1=},{G=},{TYP=SNS 450-GAN-S},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=Adapter SDA-SCS-G1/4 Z01200},{ZUB2=ZUB2_3},{ZUB3=ZUB3_3},{REF1=},{WWW=},{NUT=418MUTTER},{PPATH=assemblies/sns_450_asmtpl.prj},{EGEPK1=für flüssige Medien},{EGEPG2=Strömungssensor},{SBA1=M18-Stecksystem},{SBA2=43 mm},{SB09=Versorgungsspannung DC},{SB11=Kompaktgerät mit LED-Anzeige},{SBAUS2=Analogausgang},{MONT=Steckmontage},{PROZAN=M18x1,5},{ERFBWMINW1=1},{ERFBWMINE1=cm/s}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
ID-No.
ⁿ/ₐ
TYP
Typ
ⁿ/ₐ
EGEPK1
Produktkategorie_1
ⁿ/ₐ
EGEPG2
Produktgruppe_Ober_Beschreibung
ⁿ/ₐ
EGEPS
EGE-Serie
ⁿ/ₐ
P11357 SNS 450-GA
P11357
SNS 450-GA
für flüssige Medien
Strömungssensor
SNS 450
P11358 SNS 450-GA-3M
P11358
SNS 450-GA-3M
für flüssige Medien
Strömungssensor
SNS 450
P11359 SNS 450-GAN-S
P11359
SNS 450-GAN-S
für flüssige Medien
Strömungssensor
SNS 450
P11360 SNS 450-A4-GPS-S
P11360
SNS 450-A4-GPS-S
für flüssige Medien
Strömungssensor
SNS 450
P11362 SNS 450-A4-GR
P11362
SNS 450-A4-GR
für flüssige Medien
Strömungssensor
SNS 450
P11364 SNS 450-A4-WR1
P11364
SNS 450-A4-WR1
für flüssige Medien
Strömungssensor
SNS 450
P11365 SNS 450-A4-WR2
P11365
SNS 450-A4-WR2
für flüssige Medien
Strömungssensor
SNS 450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
QVE1900_BPZ:QVE1900
Siemens Building Technologies EUROPEAN Portfolio
15.09.2023
AERASGARD® ALQ-CO2-W - Multifunctional on-wall sensors and measuring transd...
S+S Regeltechnik
03.05.2024
THERMASGARD® TF 54 - Immersion temperature sensor
S+S Regeltechnik
03.05.2024
AERASGARD® AFTM-CO2/AFTM-LQ-CO2 - Multifunctional on-wall sensors and measu...
S+S Regeltechnik
03.05.2024
Zubehör - Gassensor für ELW 20 – 43
remeha
13.06.2022
AERASGARD® AFTM-LQ-CO2-Modbus - Multifunctional on-wall sensors and measuri...
S+S Regeltechnik
03.05.2024
FGT-PT1000_BPZ:FGT-PT1000
Siemens Building Technologies EUROPEAN Portfolio
15.09.2023
Compact systems
Ipf Electronic
09.01.2024
Serie MDS - Metal detectors
EGE-Elektronik
06.05.2022
Serie MDV 3220 - Metal detectors
EGE-Elektronik
06.05.2022
Serie MU 3300 - Metal detectors
EGE-Elektronik
06.05.2022
cmse_dmse_series - Sensor switch
AirTAC
17.01.2024
Serie MDV 3172 - Metal detectors
EGE-Elektronik
06.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表