您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
RLS Series - Gas Springs
Ready
Springs
Gas Springs
Design2Tite
RLS
Powered by
CAD模型選擇
{ready/federn/gasdruckfedern/design2tite/rls/rls_assmtab.prj},{NB=ORLS750050000},{BESTNR=ORLS75005000},{T=RLS},{NK=750},{HUBMAX=50},{HUB=0},{FA=7.39},{FE=MIN},{D1=50},{D2=25},{DO=150.0},{DC=100.0},{D3=43},{D4=M8},{NDMD4=8.000},{KDMD4=6.647},{D5=46},{D6=20},{L1=3},{L2=14.5},{L3=15.0},{L4=8},{L5=9},{XX1=13},{AG=2},{VERS=RL_2GEWINDE},{PPATH=rls_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
T
Type
ⁿ/ₐ
NK
nominal force
[daN]
HUBMAX
max. Working Stroke
[mm]
FA
Die Open Force
[KN]
FE
Die closed force
[KN]
D1
Body Diameter
[mm]
D2
Piston Rod Diameter
[mm]
DO
Die Open Length
[mm]
DC
Die closed height
[mm]
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
R1
Radius
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
ORLS50001300
ORLS50001300
RLS
500
13
4.73
45
20
76.0
63.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50002500
ORLS50002500
RLS
500
25
4.73
45
20
100.0
75.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50003800
ORLS50003800
RLS
500
38
4.73
45
20
126.0
88.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50005000
ORLS50005000
RLS
500
50
4.73
45
20
150.0
100.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50006300
ORLS50006300
RLS
500
63
4.73
45
20
176.0
113.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50008000
ORLS50008000
RLS
500
80
4.73
6.81
45
20
210.0
130.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS75001300
ORLS75001300
RLS
750
13
7.39
50
25
76.0
63.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75002500
ORLS75002500
RLS
750
25
7.39
50
25
100.0
75.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75003800
ORLS75003800
RLS
750
38
7.39
50
25
126.0
88.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75005000
ORLS75005000
RLS
750
50
7.39
50
25
150.0
100.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75006300
ORLS75006300
RLS
750
63
7.39
50
25
176.0
113.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75008000
ORLS75008000
RLS
750
80
7.39
50
25
210.0
130.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75010000
ORLS75010000
RLS
750
100
7.39
11.80
50
25
250.0
150.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS150002500
ORLS150002500
RLS
1500
25
15.32
75
36
151.6
126.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150003800
ORLS150003800
RLS
1500
38
15.32
75
36
177.0
139.0
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150005000
ORLS150005000
RLS
1500
50
15.32
75
36
201.6
151.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150006300
ORLS150006300
RLS
1500
63
15.32
75
36
227.0
164.0
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150008000
ORLS150008000
RLS
1500
80
15.32
75
36
261.6
181.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150010000
ORLS150010000
RLS
1500
100
15.32
75
36
301.6
201.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150012500
ORLS150012500
RLS
1500
125
15.32
22.40
75
36
351.6
226.6
M8
70
40
2.5
3
18.0
15.0
8
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GS-8 to 70 - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
2482.74. .2 - Gas spring, small dimension and low force
FIBRO
27.02.2024
16.6 - Gas spring ejector
voestalpine
15.06.2023
KBG-W - Gas Spring
KCC Precision
12.07.2021
C-FGS - Economy Gas Springs - Mounting Orientation Limited - FGS Type
Misumi
28.09.2022
GAS-1 - Gas Springs - Adjustable Force
Reid Supply
22.02.2022
Lockable Gas Springs K
Bansbach easylift
21.11.2023
GA-1 - Gas spring - Force fixed from 50 to 400N. Simplified drawing
HPC
17.02.2022
SC 500 - ISO 11901 Standard
Veith
25.10.2010
DKN - Compact / Double-Nut
THK CO.,LTD.
23.05.2024
NC.061.10.00300...1 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
AG 500 - GAS SPRINGS - ISO
Azolgas
23.11.2020
GZ15-V4A to GZ40-VA - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
GAS-43 - Gas Springs - Automatic Locking
Reid Supply
22.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表